Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun Buck Regulator Breakout - 5V features the AP63357, a 3.5A synchronous buck converter with a wide input voltage r…
The SparkFun XBee Explorer Regulated takes care of the 3.3V regulation, signal conditioning, and basic activity indicators (P…
The SparkFun BabyBuck Regulator Breakout - 5V features the AP63357, a 3.5A synchronous buck converter with a wide input volta…
The MOSFET Power Switch and Buck Regulator (Low-Side) can be powered with up to 12V and control up to 10A, all while providin…
Featuring the AP63203, this baby breakout board takes advantage of a 2A synchronous buck converter that has a wide input volt…
Featuring the AP63203, this breakout board takes advantage of a 2A synchronous buck converter that has a wide input voltage r…
The SparkFun 3.3V Buck Regulator Breakout features the AP3429A from Diodes Inc., a 2A step-down DC-DC converter with an input…
The SparkFun 1.8V Buck Regulator Breakout features the AP3429A from Diodes Inc., a 2A step-down DC-DC converter with an input…