Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
Clocking in at 200MHz, the SparkFun RA6M5 Thing+ is a high-performance development board perfect for real-time applications.
The SparkFun FS3000-1005 Qwiic Air Velocity Sensor Breakout can help you accurately determine the speed and consistency of ai…
The SparkFun FS3000-1015 Qwiic Air Velocity Sensor Breakout can help you accurately determine the speed and consistency of ai…
The SparkFun Arduino UNO R4 WiFi Qwiic Kit has everything you need to start using the UNO R4 WiFi and Qwiic ecosystem togethe…
Arduino UNO R4 is a 32-bit microprocessor offering more speed, memory, connectors and connectivity options than any version o…
The SparkFun Air Velocity Sensor Qwiic Kit comes with everything you need to get started using the FS3000-1015 Air Velocity S…
The Portenta C33 is a powerful System-on-Module based on the Renesas RA6M5 microcontroller group, which utilizes the high-per…
The ZMOD4450 Gas Sensor Module is designed for detecting gases associated with food ripening or rotting.