Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun LoRaSerial Kit is a pair of serial radio modems that simply passes serial back and forth between one another.
The Digi XBee® RR Module is an embedded solution providing fast point-to-multipoint or peer-to-peer networking via an SMA an…
Our GNSS Splitter (Power Divider) lets you connect a single GNSS antenna to two boards or modules. It splits (divides) the an…
This is the SparkFun RFM69 Breakout, a small piece of tech that breaks out all the pins available on the RFM69HCW module as w…
This Wide Band, 700-2700Mhz frequency range, 4G LTE antenna provides a wide enough range for a number of applications includi…
These wireless transmitters work with our 434MHz receivers. They can easily fit into a breadboard and work well with microcon…
The SparkFun MicroMod LoRa Function Board provides LoRA and LoRaWAN capabilities to your MicroMod project.
The Digi XBee® RR Module is an embedded solution providing fast point-to-multipoint or peer-to-peer networking via an U.FL a…
The Digi XBee® RR Pro Module is an embedded solution providing fast point-to-multipoint or peer-to-peer networking via an SM…
XBee RR 802.15.4 RF Modules are embedded solutions providing wireless end-point connectivity to devices.
These wireless receivers work with our 434MHz transmitters. They can easily fit into a breadboard and work well with microcon…
The Digi XBee® RR Pro Module is an embedded solution providing fast point-to-multipoint or peer-to-peer networking via an U.…
When experimenting with GPS or RF it can be very handy to have the antenna on the top of your house or car with a clear view …
The Walabot Starter is a small, programmable sensor tool that looks into objects using radio frequency technology sense the e…
These wireless transmitters work with our 315MHz receivers. They can easily fit into a breadboard and work well with microcon…
These wireless receivers work with our 315MHz transmitters. They can easily fit into a breadboard and work well with microcon…