Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun M7E Hecto Simultaneous RFID Reader simplifies reading UHF RFID tags (EPCglobal Gen 2) with its powerful M7E-HECT…
RFID (radio-frequency identification) is the wireless non-contact use of radio-frequency electromagnetic fields, for the purp…
The SparkFun Simultaneous RFID Reader is an Arduino-compatible board to get you started with the M6E Nano UHF RFID Reader.
This it the SparkFun RFID Starter Kit, an all-in-one kit that offer everything you need to get your next RFID project off the…
This is a glass, cylindrical RFID tag; it's very similar to those [implanted into pets](http://en.wikipedia.org/wiki/Pet_chip…
The SparkFun RFID USB Reader is a simple to use, USB to serial base unit for the ID-3LA, ID-12LA, and ID-20LA readers. Simply…
The M7E-Hecto is a UHF RFID RAIN module allowing for the simultaneous reading of up to 300 tags per second.
This is your solution when you absolutely, positively need to get the most out of an antenna for your next RFID project. This…
The SparkFun Qwiic Dynamic NFC/RFID Tag features the ST25DV64KC dynamic Near Frequency Communication (NFC) / Radio Frequency …
The SparkFun RFID Qwiic Kit is a simple, yet all-in-one I2C based RFID starting point for the ID-3LA, ID-12LA, and ID-20LA re…
The SparkFun RFID Qwiic Reader is a simple I2C based RFID breakout board for the ID-3LA, ID-12LA, and ID-20LA readers.
This is a simple, thumbnail-size RFID tag. These tags are great for sensing presence, identification, etc., and they're small…
This is a basic RFID tag that functions within the MIFARE Classic® 1K guidelines. You can use these for all sorts of identif…
These paper-thin, adhesive EPCglobal Gen2 tags work with our RFID readers and can be stuck to practically anything.
This is a very simple 1m long Male RP-TNC to Male RP-SMA cable. We like to use this cable to connect our ultra high-frequency…
You might know RFID as the technology that Big Brother uses to *track your every move*. Quickly, don the [tinfoil hats](https…
This is a simple breakout board for our RFID readers. The SparkFun RFID Reader Breakout converts the 2mm pins to bread board …