Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
This is a right angle 5mm addressable LED. It sounds boring, but at the time of writing, *this is the first one in the world*…
The micro:bit Edge Connector - PTH, Right Angle (80-pin) allows you to expand the capabilities of the BBC micro:bit.
The micro:bit Edge Connector - SMD, Right Angle (40-pin) allows you to expand the capabilities of the BBC micro:bit.
This is a 2x40 pin right-angle PTH header. This header can be broken apart with a fair amount of force to form smaller header…
The ATX power connector breaks out the standard 4-pin computer peripheral port for you 12V & 5V devices from one wall adapter…
This is a 3-pin male PTH right angle header.
This is a 3-pin male SMD right angle header.