Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun Inventor's Kit (SIK) is a great way to get started with programming and hardware interaction with the Arduino pr…
The XRP Robotics Platform is a hands-on, comprehensive robotics platform and includes everything needed to build and program …
The 4th edition of our popular SIK for Arduino Uno, reworked to v4.1 for a better learning experience! Perfect for internatio…
This gearmotor consists of a low-power, 12 V brushed DC motor combined with a 9.68:1 metal spur gearbox, and it has an integr…
The SIK Lab Pack includes 10 complete Inventor's Kits, a Refill Pack with, and AA sized batteries to get your class started i…
The SparkFun Inventor’s Kit for RedBot is a great way to get started with two motor robotics and sensor integration using t…
This vacuum pump really sucks! This pump operates at 12V and has enough suction for most small projects. We even used one to …
The Big Easy Driver, designed by [Brian Schmalz](http://www.schmalzhaus.com/), is a stepper motor driver board for bi-polar s…
Combining the micro:bit with the SparkFun moto:bit carrier board creates a flexible, low-cost, Qwiic-enabled robotics platfor…
Solenoids are a great way to induce linear motion for pushing, pulling or controlling switches and levers. This smaller solen…
Turning off backorders - supply of main IC is delayed until July 2022.
The EasyDriver is a simple to use stepper motor driver, compatible with anything that can output a digital 0 to 5V or 0 to 3.…
Control up to two DC motor outputs at a constant current of 1.2A. Utilize up to two input signals and four function modes: CW…
The SparkFun IoT Brushless Motor Driver is a powerful WiFi & BLE capable motor driver that can control any 3-phase BLDC motor…
The SparkFun Servo Trigger is a small robotics board that simplifies the control of hobby RC servo motors. When an external s…
The TMC6300 from Trinamic is a powerful, yet easy to use three-phase brushless DC (BLDC) motor driver.
Utilize this kit to turn your Jetson Nano into a mobile machine with things like object following, collision avoidance via th…
The 915MHz SiK Telemetry Radio V3 is a lightweight and inexpensive open source radio platform that can allow for ranges of 30…
Here is a simple, low-cost, high quality servo for all your mechatronic needs. This servo is very similar in size and specifi…
The Shadow Chassis is a marvelously durable and modular robot platform from RobotZone. The chassis plates and mounts are cut …
At the heart of the Experiential Robotics Platform (XRP) lies the powerful yet easy-to-use XRP Controller Board, the brains o…
This version of the QRE1113 breakout board features an easy-to-use analog output, which will vary depending on the amount of …
The SparkFun moto:bit is a fully loaded carrier board for the micro:bit that provides you with a fully functional robotics pl…
The ProDriver makes it easy to start developing with the Toshiba TC78H670FTG bipolar stepper motor driver IC.
The Ardumoto Shield is a dual-motor controller for Arduino. Based on the L298 H-bridge, the SparkFun Ardumoto can drive two D…
The SparkFun Qwiic Motor Driver takes all the features of the Serial Controlled Motor Driver and miniaturizes them, adding Qw…
The SparkFun Line Follower Array is a long board consisting of eight IR sensors that have been configured to read as digital …
The Line Follower sensor is an add-on for your RedBot that gives your robot the ability to detect lines or nearby objects. Th…
This motor requires a voltage between 3-9V, has a gearbox ratio of 1:48 and a speed of 90RPM at 4.5V.
The SparkFun Mini Stepper Motor Driver makes it easy to start developing with the TC78H670FTG bipolar stepper motor driver fr…
This version of the QRE1113 breakout board features a digital output, using a capacitor discharge circuit to measure the amou…
The Qwiic Haptic Motor Driver includes an itty-bitty, Linear Resonant Actuator (LRA) vibration motor and DialogSemi's DA7280 …
A vibration motor! This itty-bitty, shaftless vibratory motor is perfect for non-audible indicators. Use in any number of app…
The motor requires a voltage between 4.5-9V, has a gearbox ratio of 1:48 and a speed of 140RPM at 4.5V.
Stepper motors are great motors for position control. They can be found in desktop printers, plotters, 3d printers, CNC milli…
This little guy is able to take in 6 volts and deliver 1.5kg/cm (at 6V). of maximum torque at 0.09 sec/60° (at 6V) with a 18…
Robots are fun, and Arduinos are easy. So wouldn't it be nice if there were a kit that included everything you need to get yo…
This is a simple ~140RPM (no load), DC planetary gearmotor.
This is an easy-to-assemble pan/tilt bracket kit that utilizes servos to move on two axes fit for camera and helping-hand app…
These are a pair of right angle, hobby gearmotors from DAGU. These gearmotors are the same ones utilized in the Magician Chas…
Here is a simple, low-cost, high quality servo for all your mechatronic needs. This servo is able to take in 6 volts and deli…
The SparkFun Servo pHAT for Raspberry Pi allows your Raspberry Pi to control up to 16 servo motors in a straightforward manne…
With this XRP Chassis you can unleash your robotic creativity and 3D-printed foundation used in the popular XRP Kit.
The Qwiic Haptic Motor Driver Kit includes a small LRA vibration motor, wires, and the breakout board for Dialog Semi's DA728…
Ready to add some good vibes to your project? Look no further than the SparkFun Haptic Motor Driver. This board breaks out Te…
Does controlling door access with the power of Electromagnetism interest you? Great! In effect, this latch / lock solenoid is…