Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
An adjustable potentiometer can open up many interesting user interfaces. Turn the pot and the resistance changes. Connect VC…
This is the SparkFun Decade Resistance Box, an involved PTH soldering kit that allows you to quickly and accurately dial in a…
This is a clever little breakout board for both the RGB and R/G illuminated rotary encoders. On one side, it breaks out all o…
An adjustable potentiometer can open up many interesting user interfaces. With this 100k Ohm linear pot just turn the dial an…
The SparkFun Rotary Switch Potentiometer Breakout is a small board the allows you to add resistors to a [10-position rotary s…
An adjustable potentiometer can open up many interesting user interfaces. With this 100k Ohm logarithmic pot just turn the di…