Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The NVIDIA® Jetson AGX Orin™ Developer Kit makes it easy to get started with Jetson Orin.
The SparkFun ZED-F9R GPS-RTK Breakout is a high precision, Automotive Dead Reckoning board with equally impressive configurat…
The SparkFun GNSS Timing Breakout offers a unique entry into SparkFun's geospatial catalog featuring the ZED-F9T GNSS receive…
The SparkFun ZED-F9R GPS-RTK pHAT is a high-precision Automotive Dead Reckoning board with equally impressive configuration o…
The SparkFun GPS-RTK Dead Reckoning Kit gives you just what you need to get started with GPS Real Time Kinematics and the u-b…
The RV-8803 includes features like a temperature compensated crystal, low power consumption, and improved I2C interface inclu…
SparkFun has teamed up with CircuitDojo to bring you the nRF9160 Thing Plus, featuring the powerful Nordic nRF9160 in a Feath…
This is the SparkFun Real Time Clock (RTC) Module, this little breakout that uses the DS1307 to keep track of the current yea…
This SparkFun Real Time Clock (RTC) Module is a Qwiic-enabled breakout board for the RV-1805 chipset running at only about 22…
If you need a "lot" of GPIO with a simple to program, ready to go to market module, the ATP is the fix you need.
The MicroMod Data Logging Carrier offers a low-power data logging platform using the MicroMod system allowing you to choose y…
Here is a real time clock based on the DS3234 Real Time Clock IC. The DS3234 is a low-cost, extremely accurate SPI bus real-t…
A Lithium battery specifically designed for operating the real time clock (RTC) on the Raspberry Pi 5.
The SparkFun DA16200 Thing Plus utilizes a highly integrated ultra-low power WiFi system on chip that allows users to develop…
The MicroMod Machine Learning Carrier combines the freedom to explore any processor in the MicroMod lineup without the need f…
SparkFun has teamed up with ARM and Dialog to provide you with this WiFi Shield based around the DA16200 module.
The BeaglePlay by BeagleBoard is a Single Board Computer is designed to simplify the complexities of embedded system developm…
[RTC](http://en.wikipedia.org/wiki/Real-time_clock) stands for real time clock folks. The DS3234 is a low-cost, extremely acc…