Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun Buck Regulator Breakout - 5V features the AP63357, a 3.5A synchronous buck converter with a wide input voltage r…
The SparkFun Qwiic Quad Relay is a unique power accessory board, used for switching 4 high powered devices from your Arduino …
The MCP9600 Breakout is a high accuracy Thermocouple Amplifier equipped with screw terminals and I2C interface, accessed over…
Featuring the AP63203, this breakout board takes advantage of a 2A synchronous buck converter that has a wide input voltage r…
The SparkFun 3.3V Buck Regulator Breakout features the AP3429A from Diodes Inc., a 2A step-down DC-DC converter with an input…
The SparkFun 1.8V Buck Regulator Breakout features the AP3429A from Diodes Inc., a 2A step-down DC-DC converter with an input…
The Kitronik Smart Air Quality Board for Pico provides a complete air monitoring and reporting solution for the Raspberry Pi …
These are simple 6-position screw terminals with 2.54mm pitch pins.
A rugged 10-way 3.5mm-pitch PCB terminal block & 3.5mm-pitch rising clamp screw socket.
These are simple 12-position screw terminals with 3.5mm pitch pins.