Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun XBee Explorer Serial is a simple to use, RS232 to serial base unit for the XBee line.
This is a simple to use, USB to serial base unit for the Digi XBee line. This unit works with all XBee modules including the …
The 'must have' IC for TTL/CMOS projects finally has its own breakout board! This RS232 IC is capable of running at 3V and co…
The SparkFun Qwiic SerLCD is a serial enabled LCD that provides a simple and cost effective solution for adding a 20x4 Black …
This is a breakout board for the SP3485 RS-485 transceiver IC, which will convert a UART serial stream to RS-485.
This is the SparkFun XBee Explorer Dongle unit for the Digi XBee module line. With the XBee Explorer Dongle you can plug the …
This SparkFun Serial Basic Breakout is an easy-to-use USB-to-Serial adapter based on the CH340G and takes advantage of the ha…
This is the SparkFun USB to Serial Breakout for the FT232RL, a small board with a built in USB to serial UART interface. Thi…
4-digit 7-segment displays are really neat little devices, it's a shame that they can be so cumbersome to control. Well we've…
The SparkFun Qwiic SerLCD is a serial enabled LCD that provides a simple and cost effective solution for adding a 16x2 Black …
This great GT-521F52 fingerprint module from ADH-Tech communicates over TTL Serial so you can easily embed it into your next …
The SparkFun Qwiic SerLCD is a serial enabled LCD that provides a simple and cost effective solution for adding a 16x2 RGB on…
This breakout board pairs an SP3485 RS-485 transceiver with an FT232RL USB UART IC to convert a USB stream to RS-485.
The SparkFun Serial Basic Breakout is an easy-to-use USB-to-Serial adapter based on the CH340G IC from WCH.
The red SparkFun Qwiic Alphanumeric Display allows you to display all sorts of numbers, characters, and symbols. With Qwiic, …
The green SparkFun Qwiic Alphanumeric Display allows you to display all sorts of numbers, characters, and symbols. With Qwiic…
The SparkFun Logomatic v2 takes everything we learned with logging analog or serial data from your projects over the years.
The white SparkFun Qwiic Alphanumeric Display allows you to display all sorts of numbers, characters, and symbols. With Qwiic…
Calling this the "Serial Enabled LCD Kit" doesn't do justice to how cool it actually is. After you've assembled this all-PTH …
The blue SparkFun Qwiic Alphanumeric Display allows you to display all sorts of numbers, characters, and symbols. With Qwiic,…
This is a USB to TTL Serial Cable which allows for a simple way to connect TTL interface devices to USB.
The CY7C65213 USB to UART serial breakout is designed to provide users with a means to access all available I/O pins on the I…
The purple SparkFun Qwiic Alphanumeric Display allows you to display all sorts of numbers, characters, and symbols. With Qwii…
The SparkFun Qwiic Alphanumeric Display Kit comes with six different colored, 14-segment Qwiic displays. This is your all-in-…
The SparkFun MicroMod mikroBUS™ Starter Kit is designed to give you just what you need to start using the MicroMod and Clic…
The pink SparkFun Qwiic Alphanumeric Display allows you to display all sorts of numbers, characters, and symbols. With Qwiic,…
Serial flash chips are _everywhere_ and they're as useful as they are ubiquitous. If you've never used a serial flash device …
The Update Tool also makes it simple to communicate directly with the SARA using u-blox’s sophisticated m-center cellular e…
The W25Q32FV (32M-bit) Serial Flash memory provides a storage solution for systems with limited space, pins, and power.
The SparkFun Qwiic Alphanumeric Starter Kit comes with two displays, one red and one white, standoffs and screws for mounting…
The µLCD-144-G2(GFX) is a compact and cost effective display module using the latest state of the art LCD (TFT) technology w…
This is a USB to TTL Serial Cable which allows for a simple way to connect TTL interface devices to USB. The I/O pins of this…