Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun Tinker Kit (STK) is a great way to get started with programming and hardware interaction with the Arduino progra…
The SparkFun Servo Trigger is a small robotics board that simplifies the control of hobby RC servo motors. When an external s…
Here is a simple, low-cost, high quality servo for all your mechatronic needs. This servo is very similar in size and specifi…
At the heart of the Experiential Robotics Platform (XRP) lies the powerful yet easy-to-use XRP Controller Board, the brains o…
The SparkFun moto:bit is a fully loaded carrier board for the micro:bit that provides you with a fully functional robotics pl…
This little guy is able to take in 6 volts and deliver 1.5kg/cm (at 6V). of maximum torque at 0.09 sec/60° (at 6V) with a 18…
This is an easy-to-assemble pan/tilt bracket kit that utilizes servos to move on two axes fit for camera and helping-hand app…
Here is a simple, low-cost, high quality servo for all your mechatronic needs. This servo is able to take in 6 volts and deli…
The SparkFun Servo pHAT for Raspberry Pi allows your Raspberry Pi to control up to 16 servo motors in a straightforward manne…
The Auto pHAT is an all in one package that focuses on quickly adding robot functionality and advanced support to your Raspbe…
This pan/tilt bracket consists of two brackets and all the hardware you need to attach them to make a pan/tilt mechanism usin…
The SparkFun Raspberry Pi Zero W Camera Kit provides you with a pan/tilt camera controlled via a Raspberry Pi Zero W.
This is the classic Hitec HS-422 servo. This solid consumer grade servo is able to take in 6 volts and deliver 57 oz-in. of m…
The SparkFun Continuous Rotation (CR) Servo Trigger is a small robotics board that simplifies the control of hobby RC servo m…
The HS-85MG is able to take in 6 volts and deliver 49 oz-in. of maximum torque at 0.14sec/60°, and this guy is only about th…
This is the versatile Hitec HS-425BB servo. This little guy is able to take in 6 volts and deliver 57 oz-in. of maximum torqu…
The compact Simply Servo board for Raspberry Pi Pico allows for up to 8 servos to be controlled simultaneously.
A sturdy pan-tilt mechanism for most of the cameras that are used with microcontrollers.
The Kitronik Smart Air Quality Board for Pico provides a complete air monitoring and reporting solution for the Raspberry Pi …
The SparkFun Wireless Motor Driver Shield is designed to make connecting motors, sensors and other components to your Arduino…
This is the Add-On kit for the SparkFun Digital Sandbox (DS) learning platform. With this add-on you will be able to perform …
Here, for all your mechatronic needs, is a simple, 120° rotation analog servo motor.