Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
This flat mill from Carbide 3D is perfect for roughing or machining flat or prismatic parts.
The Shapeoko Endmill Starter Pack contains the most popular endmills used on the Shapeoko to get you going on a variety of pr…
The Shapeoko 5 Pro, built to run all day, every day, giving you maximum productivity and profit.
This is the Hybrid Table for Shapeoko 4 and Shapeoko Pro machines that were purchased without one.
These flat mills are perfect for roughing or machining flat or prismatic parts.
These 'V' bits are perfect for engraving intricate patterns and fine details.
The Shapeoko 4 XL is a 3-axis CNC Machine kit that allows you to create your 2D and 3D designs out of non-ferrous metals, har…
The Shapeoko Essential Clamps are for those who want reliable, cheap, and replaceable workholding.
Not only are these clamps heavy-duty and molded from glass-filled nylon, they're magnetically actuated making removal quick a…
The Shapeoko 4 XXL is a 3-axis CNC Machine kit that allows you to create your 2D and 3D designs out of non-ferrous metals, ha…
The Shapeoko 4 Standard is a 3-axis CNC Machine kit that allows you to create your 2D and 3D designs out of non-ferrous metal…
The Crush It Pro Clamps are crafted from 6061 aluminum.
This kit includes an assortment of hardware to expand your clamping abilities.
Shapeoko Pro is the big brother to the Shapeoko 4, upgraded with linear rails so you can push the Shapeoko Pro harder for a b…
This is a three pack of flat mills from Carbide 3D that are perfect for fabricating flat or prismatic surfaces.
This is a two pack of 90 degree V-Bit mills from Carbide 3D that are perfect for engraving intricate patterns and fine detail…
If you'd like to use a larger tool in your Nomad, this collet and nut will let you use tools with a .25" shank.
This is a three pack of 0.0625in diameter flat mills from Carbide 3D that are perfect for roughing or machining flat or prism…
This is a three pack of ball mills from Carbide 3D that are perfect for fabricating complex, organic surfaces.
This is variety PCB Drill Set from Carbide 3D that supplies you with more options for drilling into copper clad on your Shape…
The PCB Machining Kit from Carbide 3D includes all of the drills, cutters, and copper material you need to start creating you…
The Shapeoko Maintenance Kit includes everything you might need to repair your Shapeoko v3, Shapeoko XL, or Shapeoko XXL.
This is standard PCB Drill Set from Carbide 3D that supplies you with more options for drilling into copper clad on your Shap…
This is a two pack of ball mills from Carbide 3D that are perfect for milling curved surfaces.
This flat mill is perfect for roughing or machining flat or prismatic parts.
This is a two pack of flat mills from Carbide 3D that are perfect for milling flat or prismatic surfaces.
This is a two pack of #501 PCB engravers for your Shapeoko or Nomad CNC machine to supply you with even more fabrication and …
This is a three pack of 0.125in diameter flat mills from Carbide 3D that are perfect for roughing or machining flat or prisma…
This flat mill is perfect for roughing or machining flat or primsatic parts. The cutter is coated with Ziconium Nitride, (ZrN…
This is a two pack of Zrn coated flat mills from Carbide 3D that are perfect for fabricating with aluminum.
This is a three pack of 0.125in diameter ball mills from Carbide 3D that are perfect for roughing or machining flat or prisma…
This is a two pack of 60 degree V-Bit mills from Carbide 3D that are perfect for engraving intricate patterns and fine detail…
This is a two pack of #502 PCB engravers for your Shapeoko or Nomad CNC machine to supply you with even more fabrication and …