Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
These flat mills are perfect for roughing or machining flat or prismatic parts.
This is the Hybrid Table for Shapeoko 4 and Shapeoko Pro machines that were purchased without one.
These 'V' bits are perfect for engraving intricate patterns and fine details.
The Shapeoko 4 XL is a 3-axis CNC Machine kit that allows you to create your 2D and 3D designs out of non-ferrous metals, har…
For everyone that's putting a lot of hours on their Carbide Compact Routers - you know who you are - this is for you.
The BitZero V2 is a small accessory piece for your Shapeoko CNC machine meant to assist in finding the edges, or datums of th…
Shapeoko Pro is the big brother to the Shapeoko 4, upgraded with linear rails so you can push the Shapeoko Pro harder for a b…
The Carbide 3D McFly Cutter will make light work of any lumber thrown at it.
The Tiger Claw Clamp is a low profile, high-quality stainless steel clamp that can be used on the Nomad or the Shapeoko.
BitSetter measures the length of the cutter in your spindle and, combined with Carbide Motion, automatically resets your Z-ax…
A pack of 4 replacement inserts for the McFly cutters.
BitRunner allows Carbide Motion to control power to your router without the need for you to reach for the power switch each t…
The Lock Stop is a low profile, high-quality stainless steel stop that can be used on the Nomad or the Shapeoko.
This is V5 of our Heavy-Duty Z, or HDZ, an upgraded Z/X axis for your Shapeoko 4 or Shapeoko Pro.
The Carbide 3D Proximity Switch Kit is a complete plug and play solution that replaces the mechanical switches on your Shapeo…
The Carbide Compact Router is a trim router packaged for use with CNC machines.
If you need to use .125" cutters in your Carbide Compact Router, these are for you.
These inserts are great for easy and flexible work holding solutions.
If you've got our Shapeoko HDZ upgrade and want a more robust mount for your Carbide Compact Router this is for you.
If you have the Shapeoko HDZ upgrade, a Shapeoko 4, or a Shapeoko Pro and want to fit a 69mm spindle, this is for you.
A simple and effective CNC dust shoe.
MC Etcher is a diamond drag bit. It is perfect for fine line engraving on composites, metals, and glass.
These new eccentric nuts are a revision of the standard eccentric nuts that have been a part of the Shapeoko 3 from the start…