Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The 'must have' IC for TTL/CMOS projects finally has its own breakout board! This RS232 IC is capable of running at 3V and co…
The SparkFun 8-Pin SOIC to DIP Adapter is a small PCB that lets you adapt SOIC packages into a DIP footprint. These tiny boar…
This is a breakout for the SOIC version of the 74HC595 shift register IC. Clock in data and latch it to free up IO pins on yo…
8-Pin SSOP to DIP break out board. The footprint was rotated to accommodate different width SSOP devices and can be used with…
This is a low-cost, basic SOIC breakout boards. This custom PCB will interface a standard SOIC package IC to 0.1" headers, wh…
Low-cost basic SOIC break out boards. These are custom PCB boards that interface standard SOIC devices to standard .1" header…