Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
This Flashlight Soldering Kit is an easy to assemble soldering kit designed to help teach the basics of through hole solderin…
This is the latest version of our popular through-hole Simon Says Kit. We've made some changes to the board that should make …
This hot-air rework station is great for professionals and hobbyists in need of tight temperature tolerances and large air fl…
The SparkFun XBee Shield mates directly with any dev board that has an Arduino standard footprint and equips it with wireless…
This is the SparkFun Solderable Breadboard. A bare PCB that is the exact size as our regular breadboard with the same connect…
The PINECIL Soldering Iron Kit provides a compact powerhouse and everything you need to ignite your DIY dream.
The SparkFun Wireless Joystick Kit provides an easy way to control your next XBee project.
Have you ever seen a [Weevil](https://en.wikipedia.org/wiki/Weevil)? It's a pretty under-appreciated beetle, so we thought it…
Running out of memory space in your Arduino project? The SparkFun microSD Shield equips your Arduino with mass-storage capabi…
The SparkFun MP3 Player Shield is an awesome MP3 decoder with the capabilities of storing music files onto a run-of-the-mill …
With this Insulated Silicone Soldering Mat you will be provided with the means to protect your desktop, soldering station, or…
The Ardumoto Shield is a dual-motor controller for Arduino. Based on the L298 H-bridge, the SparkFun Ardumoto can drive two D…
The Pinecil is a smart mini portable soldering iron with a 32-bit RISC-V SoC.
This is the Mini SparkFun Solder-able Breadboard. A bare PCB that is the exact size as our mini modular breadboards with the …
This assortment of tools is great for those who need a solid set of tools to start your workbench on the right foot!
This adjustable-temperature soldering iron is a great tool for when you don't want to break the bank but need a reliable iron…
This is your basic spool of lead free solder with a water soluble resin core. 0.031" gauge and 100 grams. This is a good spoo…
The Spectrum Shield enables your Arduino with the capability of splitting a stereo audio input into 7-bands per channel. You …
The SparkFun Weather Shield is an easy-to-use Arduino shield that grants you access to barometric pressure, relative humidity…
This is the Large SparkFun Solder-able Breadboard. A bare PCB that is the exact size as our full-size breadboard with the sam…
The SparkFun ESP8266 WiFi Shield is an Arduino compatible shield for the ESP8266 WiFi SoC – a leading platform for IoT or W…
The SparkFun MIDI Shield board gives your Arduino-based device access to the antiquated, but still widely used and well suppo…
The WE1010 from Weller is a powerful 70 watt soldering station that is perfect for passionate hobbyists, DIYers, and anyone w…
This 5cc no-clean flux syringe from Chip Quik is great for all of your solder, de-solder, rework, and reflow purposes!
The Heaterizer XL-3000 Heat Gun is great for heat-shrink, melting things, and even very basic low temp rework.
With the heART Surface Mount Soldering Kit you will be able to learn the basics of SMD soldering by being able to assemble a …
The SparkFun ProtoShield Kit lets you customize your own Arduino shield using whatever circuit you can come up with and then …
We don't want to hype this solder TOO much, but this could possibly be the best solder in the world. There, we've said it. Th…
Master the art of soldering with the iFixit Soldering Splint by your side.
This is the SparkFun Decade Resistance Box, an involved PTH soldering kit that allows you to quickly and accurately dial in a…
The Qwiic Haptic Motor Driver Kit includes a small LRA vibration motor, wires, and the breakout board for Dialog Semi's DA728…
This 10mL no-clean flux pen from Chip Quik is great for all of your solder, de-solder, rework, and reflow purposes!
Binary Blaster is a game designed to help teach what binary numbers are and how to convert from decimal (and hexadecimal) to …
Your 5V system can wield great power with this big, beefy relay board. How does 10A on the NC contacts and 20A on the NO cont…
This kit has all the parts needed to connect to the Ethernet port on Teensy 4.1.
With this Lighthouse kit you will be able to learn the basics and intermediate skills of soldering by being able to assemble …
This is your basic spool of leaded solder with a 63/37 water soluble resin core. 0.031" gauge and 100 grams. This is a good s…
The ISP Pogo Adapter, a simple and easy way to adapt pogo pins to a 6-pin ISP header allowing you to program an IC still with…
This is your basic tube of unleaded (Pb-free) solder with a no clean, water soluble resin core. 0.031" gauge and 15 grams
Here is a very simple breadboard power supply kit that takes power from a DC wall wart and outputs a selectable 5V or 3.3V re…
If you’re ready to step your Arduino game up from older 8-bit/16MHz microcontrollers, the SparkFun SAMD21 Dev Breakout is a…
The SparkFun Arduino ProtoShield is a bare PCB with no attached or included parts that lets you customize your own shield usi…
A simple metal soldering iron stand with a brass tip cleaner.
The Solder Vacuum, a great (and sometimes under appreciated) little tool for solder rework. It allows you to pull the molten …
The WLSK3012A Soldering Station from Weller is a versatile 5 watt to 30 watt soldering station that is perfect for hobbyists,…
This black version of the Day of the Geek soldering kit you will be able to learn the basics of soldering by being able to as…
Solder wick, coffee, and paper towels keep SparkFun running. You can steal someone's diagonal cutters for a minute, but you'd…
The Teensy Arduino Shield Adapter allows you to attach your Teensy to utilize your favorite Arduino shield without a breadboa…