Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
Based on a new generation ARM Cortex M7, the Qwiic Tsunami extends polyphony to 32 mono or 18 stereo simultaneous uncompresse…
Based on a new generation ARM Cortex M7, the Qwiic Tsunami extends polyphony to 25 mono or 13 stereo simultaneous uncompresse…
With everything included in this Sensor Kit, you'll be able to sense gesture, humidity, temperature, motion, touch, sound, al…
The SparkFun Sound Detector is a small and very easy to use audio sensing board with three different outputs. The Sound Detec…
This small breakout board couples an Electret microphone (100Hz--10kHz) with a 60x mic preamplifier to amplify the sounds of …
The SparkFun Sound Detector is a small and very easy-to-use audio sensing board with three different outputs. The Sound Detec…
Surface transducers give you the awesome power to turn almost any surface into a speaker.
The Noisy Cricket Stereo Amplifier, uses the LM4853 which can be configured to output up to 1.5W of power in mono operation o…
This speaker is an excellent choice for compact applications requiring high fidelity music, or high intelligibility voice/com…
This is a small buzzer for the LilyPad system. Use 2 I/O pins on the LilyPad main board and create different noises based on …