Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
With a clear view of the sky, the Qwiic Iridium 9603 allows you to send and receive short messages. It works anywhere in the …
A lot of the time you just need to add more analog inputs to solve a problem. It happens. The SparkX Qwiic 24-Bit ADC can pro…
Do you need power? This breakout for the 915M30S module from EBYTE is a 1W (30dBm) LoRa transceiver. LoRa is great for long r…
The MS8607 from TE is an impressive combination pressure, humidity, temperature (PHT) sensor with accuracy of ±2mbar pressur…
Our GNSS Splitter (Power Divider) lets you connect a single GNSS antenna to two boards or modules. It splits (divides) the an…
Is your project linked to environmental protection, awareness or study, or to protecting human life? Perhaps you are developi…
Do you have too many sensors with the same I2C address? Connect them to the SparkX PCA9846 Qwiic Mux to get them all talking …
Looking for a Qwiic sensor that can measure the ambient light level directly in lux? This is it! The VEML7700 is a high ac…
Surface mount components on 8 mm carrier tape are among the most commonly used in electronics assembly today. Whether you’r…
This is the 100mm 16-way 0.5mm-pitch Flexible Printed Circuit used to interconnect smôl boards end to end. *** _**smô…
This is the 36mm 16-way 0.5mm-pitch Flexible Printed Circuit used to interconnect smôl boards side by side. This FPC has an …