Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The BBC micro:bit v2 is a pocket-sized computer that has been updated with additional features that let you get creative with…
The micro:bit v2 is a pocket-sized computer and the Go Bundle provides you with everything you need to get hooked up and powe…
The SparkFun Essential Sensor Kit V2 includes a variety of basic sensors for any beginner or experienced programmer.
The SparkFun Qwiic Speaker Amp includes the Texas Instruments TPA2016D2 class-D stereo audio amp.
We drove it directly from a 5V PIC to generate the tones for our Simon demonstration game.
Add some crisp and compact audio to your project with this Mini External USB 2.0 Speaker. It's USB-only and does not require …
This 2.5W, 4 Ohm speaker is only 28mm in diameter and just over 4mm thick.
This 0.5W, 8Ohm speaker is only 40mm in diameter and just over 4mm thick, the same kind you might find in one of those "talki…
This is a small buzzer for the LilyPad system. Use 2 I/O pins on the LilyPad main board and create different noises based on …
This will be a treat for your ears! The Hamburger Mini Speaker is a 3W economical speaker option for any project needing stan…
The SparkFun Qwiic Speaker Kit provides you with just what you need to get started with the stereo audio via a simple Qwiic i…
This Piezo Alarm is a great option for when you need an audible alarm (or are just looking for a way to prank your friends). …
The SparkFun Qwiic Wireless Speaker Kit provides you with everything you need to make a wireless audio speaker.
This is a small 15mm round speaker that operates around the audible 2kHz range.
This speaker is an excellent choice for compact applications requiring high fidelity music, or high intelligibility voice/com…
The SparkFun gator:bit is an all-in-one “carrier” board for your micro:bit that provides you with a fully functional deve…
The SparkFun Proximity Sensing Kit is intended to provide you with everything you need to start making proximity related proj…
This is a 1024 x 600 resolution IPS display touchscreen for the Raspberry Pi.
Feeling Fancy? The SparkFun Top pHAT is the fundamental machine learning add-on for Raspberry Pi or any 2x20 GPIO SBC!