Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The Alchitry Au+ is the gold standard for FPGA development boards and it's possibly one of the strongest boards of its type o…
The Alchitry Au is the gold standard for FPGA development boards and it's possibly one of the strongest boards of its type on…
If you are not needing a lot of power to start your FPGA adventure, or are looking for a more economical option, the Alchitry…
This set of female stackable headers includes two 15-pin headers; the pins are spaced by 0.1".
This is a 2x23 pin female PTH header, with extra long legs which makes great for stacking. This piece is in the common config…
The Alchitry Io Element Board is the perfect way to get your feet wet with digital design.
The Alchitry Br Element Board is a prototyping periphery for the Au or Cu FPGA Development Boards.
The Alchitry Ft Element Board adds USB 3.0 200MB/s high speed interface to your Alchitry board stack via the USB-C connector.
These stackable headers are made to work with the [SparkFun ESP32 Thing Plus](https://www.sparkfun.com/products/14689) to con…
These stackable headers are add a great deal of connectivity to your next project where you need 12, stackable, pins in a lin…