Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The Teensy 4.1 features an ARM Cortex-M7 processor at 600MHz, four times larger flash memory than the 4.0, and optional locat…
Teensy 4.0 is the latest Teensy, offering the fastest microcontroller and powerful peripherals in the Teensy 1.4 by 0.7 inch …
This board leverages the awesome computing power of the NXP iMXRT1062 chip (ARM Cortex-M7) and pairs it with the M.2 MicroMod…
The Teensy 4.1 with Headers features an ARM Cortex-M7 processor at 600MHz, 4x larger flash memory than the 4.0, and optional …
Teensy 4.0 with Headers offers the fastest microcontroller and powerful peripherals in the Teensy 1.4 by 0.7 inch form factor…
This copy-protected board leverages the awesome computing power of the NXP iMXRT1062 chip (ARM Cortex-M7) and pairs it with t…
This kit has all the parts needed to connect to the Ethernet port on Teensy 4.1.
These headers are made to work with the Teensy 4.1, Teensy 3.6, and Teensy 3.5 development boards.
Each kit of headers makes your Teensy 4.0, 3.2, and LC breadboard compatible and will allow for stacking a Teensy and Teensy-…
This shield provides an easy way to SparkFun's Qwiic ecosystem with your Teensy 4.1, 3.6, or 3.5 board footprint.
The Teensy Arduino Shield Adapter allows you to attach your Teensy to utilize your favorite Arduino shield without a breadboa…
This is the Teensy Audio Adapter Board that can be added to a Teensy 4.0 for your next audio project.
This shield provides an easy way to SparkFun's Qwiic ecosystem with your Teensy 4.0, 3.2, or LC board footprint.
The Teensy is an amazing development platform that allows you to get more computing power than an Arduino Uno, and in less sp…
The Teensy 3.2 is a breadboard-friendly development board with loads of features in a, well, teensy package.