Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
This sealed digital temperature probe lets you precisely measure temperatures in wet environments with a simple 1-Wire interf…
With everything included in this Sensor Kit, you'll be able to sense gesture, humidity, temperature, motion, touch, sound, al…
The BBC micro:bit v2 is a pocket-sized computer that has been updated with additional features that let you get creative with…
The micro:bit v2 is a pocket-sized computer and the Go Bundle provides you with everything you need to get hooked up and powe…
Whether you're an agriculturalist, a professional meteorologist, or a weather hobbyist, building a weather station can be a r…
The SparkFun weather:bit is a fully loaded "carrier" board for the micro:bit that provides you with a fully functional weathe…
The MCP9600 Breakout is a high accuracy Thermocouple Amplifier equipped with screw terminals and I2C interface, accessed over…
The SparkFun CO2 Humidity and Temperature Sensor - SCD41 (Qwiic) features the SCD40 CO2 from Sensirion©.
The SparkFun Qwiic BMP581 Pressure Sensor is a standard-sized, 1in. by 1in. absolute pressure sensor breakout from Bosch Sens…
The TMP102 is an easy-to-use digital temperature sensor from Texas Instruments. The TMP102 breakout allows you to easily inco…
The MCP9600 Breakout is a high accuracy Thermocouple Amplifier equipped with a PCC Connector and I2C interface, accessed over…
The SparkFun CO2 Humidity and Temperature Sensor - SCD40 (Qwiic) features the SCD40 CO2 from Sensirion©.
The SparkFun Qwiic TMP117 Breakout is a high precision temperature sensor equipped with an I2C interface.
The SparkFun Qwiic Micro BMP581 Pressure Sensor is a standard-sized, 0.75in. by 0.3in. absolute pressure sensor breakout from…
The SparkFun Essential Sensor Kit V2 includes a variety of basic sensors for any beginner or experienced programmer.
The MS8607 from TE is an impressive combination pressure, humidity, temperature (PHT) sensor with accuracy of ±2mbar pressur…
The SparkFun Weather Shield is an easy-to-use Arduino shield that grants you access to barometric pressure, relative humidity…
The SparkFun TMP102 Qwiic is an easy-to-use digital temperature sensor equipped with a couple of Qwiic connectors for easy I2…
The SCD30 from Sensirion is a high quality NDIR based COâ‚‚ sensor capable of detecting 400 to 10000ppm with an accuracy of Â…
The SEN55 environmental node is a straightforward, all-in-one sensor solution platform for the accurate measurement of variou…
The DHT20 is a low cost humidity and temperature sensor with a I2C digital output protocol.
This is the same temperature sensor that is included in our [SparkFun Inventor's Kit](http://www.sparkfun.com/products/12060)…
The SparkFun MAX31855K Thermocouple Breakout is a simple 14-bit resolution, SPI-compatible, serial interface thermocouple dig…
Thanks to its factory calibration the STTS22H offers high-end accuracy performance over the entire operating temperature rang…
The Si7021 is a low-cost, easy-to-use, highly accurate, digital humidity and temperature sensor. This sensor is ideal for env…
Get ready to monitor your environment with this limited-edition kit that includes everything you need to get started with the…
The AS6212 digital temperature sensor from AMS provides high-accuracy temperature data combined with excellent power consumpt…
The SparkFun Qwiic Micro Pressure Sensor features the BMP384 and excels at high-resolution measurements (up to 21-bit), all o…
The MCP9700 is a small thermistor type temperature sensor. LilyPad is a wearable e-textile technology developed cooperatively…
This is an evaluation board for the MLX90614 IR Thermometer. The sensor is connected to an ATmega328 running at 3.3V with a S…
The SparkFun Qwiic Pressure Sensor features the BMP384 and excels at high-resolution measurements (up to 21-bit).
The SparkFun Thing Plus - NINA-B306 offers a unique combination development platform in the Thing Plus form factor featuring …
The MAX31820 ambient temperature sensor provides 9-bit to 12-bit Celsius temperature measurements with ±0.5°C accuracy over…
The SparkFun IoT RedBoard Kit is intended to provide you with everything you need to get up and running with the IoT RedBoard…
The Kitronik Smart Air Quality Board for Pico provides a complete air monitoring and reporting solution for the Raspberry Pi …
The SparkFun RP2040 mikroBUSâ„¢ Starter Kit is designed to give you just what you need to start using the Click, Qwiic, and R…
The 6-Channel Temperature Monitor can measure temperatures from as low as −240°C up to +850°C (real-world limits greatly …
The Nicla Sense ME is a tiny, low-power tool that sets a new standard for intelligent sensing solutions.