Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The NVIDIA® Jetson AGX Orin™ Developer Kit makes it easy to get started with Jetson Orin.
The NVIDIA® Jetson Nano™ Developer Kit V3 delivers the performance to run modern AI workloads at a small form factor, low …
The next iteration of the Raspberry Pi single board computer featuring a 64-bit quad-core Arm Cortex-A76 processor running at…
The NVIDIA® Jetson OrinTM Nano comprises of a Jetson Orin Nano 8GB module and a carrier board that can accommodate all Orin…
The Raspberry Pi 4 Basic Kit includes everything you'll need to get up and running with the new Raspberry Pi 4 8GB.
The 4 GB Raspberry Pi 4 features the ability to run two 4k resolution monitors, to run true Gigabit Ethernet operations, all …
The 2 GB Raspberry Pi 4 features the ability to run two 4k resolution monitors, to run true Gigabit Ethernet operations, all …
The Raspberry Pi 4 Basic Kit includes everything you'll need to get up and running with the Raspberry Pi 4 4GB.
The 8GB Raspberry Pi 4 features the ability to run two 4k resolution monitors, to run true Gigabit Ethernet operations, all a…
The SparkFun Artemis Thing Plus takes our popular Feather footprint and adds in the powerful Artemis module for ultimate func…
The RedBoard Artemis Nano is a miniature extremely versatile implementation of the Artemis module.
The RedBoard Artemis takes the incredibly powerful Artemis module from SparkFun and wraps it up in an easy to use and familia…
The Raspberry Pi 4 Basic Kit includes everything you'll need to get up and running with the Raspberry Pi 4 2GB.
The Artemis Module from SparkFun is the first FCC certified, open-source, Cortex-M4F with BLE 5.0 running up to 96MHz and wit…
The SparkFun Edge Development Board powered by TensorFlow is perfect begin using voice recognition without relying on the ser…
The RedBoard Artemis ATP has 48 GPIO and this board breaks out all of them in an Arduino Mega format.
Featuring the Artemis Module, this processor is capable of machine learning, Bluetooth, I2C, GPIO, PWM, SPI & packaged to fit…
The Machine Learning and AI Concept Kit is a great starting place for the basics of predictive algorithms learned from histor…
The SparkFun Qwiic Speaker Kit provides you with just what you need to get started with the stereo audio via a simple Qwiic i…
The SparkFun Air Velocity Sensor Qwiic Kit comes with everything you need to get started using the FS3000-1015 Air Velocity S…
Powered by Raspberry Pi's RP2040 microcontroller, this board has the power to run all Tensorflow Lite Micro tiny machine lear…
This Kit includes the SparkFun Artemis DK board as well as the accessories (Himax camera & USB-C cable) needed to get started…
The PureThermal OpenMV is a high-end mixed color and thermal camera for professional applications.
The NVIDIA® Jetson Nano™ 2GB Developer Kit delivers the performance to run modern AI workloads at a small form factor, low…
With the SparkFun Cryptographic Development kit you will get everything you need to learn the fundamentals of cryptographic a…