Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The 'must have' IC for TTL/CMOS projects finally has its own breakout board! This RS232 IC is capable of running at 3V and co…
The smallest and easiest to use serial conversion circuit on the market! This board has one purpose in life - to convert RS23…
This is a breakout board for the very handy 16-Channel Analog/Digital Multiplexer/Demultiplexer CD74HC4067. This chip is like…
4-digit 7-segment displays are really neat little devices, it's a shame that they can be so cumbersome to control. Well we've…
This great GT-521F52 fingerprint module from ADH-Tech communicates over TTL Serial so you can easily embed it into your next …
This is a USB to TTL Serial Cable which allows for a simple way to connect TTL interface devices to USB.
This is a USB to TTL Serial Cable which allows for a simple way to connect TTL interface devices to USB. The I/O pins of this…