Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
This is a high quality switching 'wall wart' AC to DC 5V 2000mA USB Micro-B wall power supply manufactured specifically for S…
The is the official USB Type-C Power Supply for the Raspberry Pi Model 4 B.
This is a high quality switching 'wall wart' AC to DC 5V 2000mA Barrel Jack wall power supply manufactured specifically for S…
This adjustable wall adapter features a rotary switch on the enclosure that allows you to select the voltage.
This is a USB-A and USB-C 65W power delivery (PD) wall adapter that will deliver a maximum of 240VAC, 1.5A.
This is a high quality switching 'wall wart' AC to DC 9V 650mA wall power supply manufactured specifically for SparkFun Elect…
This is a high quality AC to DC 'wall wart' which produces a regulated output of 12VDC at up to 600mA.
The SparkFun Power Supply Sample Kit provides you with a sampling of the power supplies that we offer to power your next proj…
This is a USB Type-C Power Supply that is compatible with the Raspberry Pi 4.
This USB AC to DC power supply will do 5V at 2A!
The QC3.0 Power Supply Set (US) is a USB wall adapter with an input value of AC100-240V, and an output of 6V-6.5V/3A, 6.5V-9V…
This isn't your ordinary power supply. The Global Power Supply is a 15V, 4.34A power device specifically designed to work wit…