Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun XBee Explorer Serial is a simple to use, RS232 to serial base unit for the XBee line.
This is a simple to use, USB to serial base unit for the Digi XBee line. This unit works with all XBee modules including the …
The SparkFun Digi XBee® Cellular Kit is your ticket to remote sensing adventures.
This is the SparkFun XBee Explorer Dongle unit for the Digi XBee module line. With the XBee Explorer Dongle you can plug the …
The SparkFun XBee Shield mates directly with any dev board that has an Arduino standard footprint and equips it with wireless…
The SparkFun Wireless Joystick Kit provides an easy way to control your next XBee project.
The SparkFun XBee Explorer Regulated takes care of the 3.3V regulation, signal conditioning, and basic activity indicators (P…
Inside this kit you will find two XBee Modules, one XBee Explorer, one Xbee Shield and a set of Arduino R3 headers to solder …
The SparkFun Digi XBee® Explorer USB-C is the perfect option for extensive XBee development functionality with quick (Qwiic)…
The SparkFun Digi XBee® Dev Board breaks out all the functionality of your Digi XBee module, with the ability to connect to …
This is an XBee module with a RP-SMA connector. You also get a built in microcontroller so it can be programmed using MicroPy…
This is an XBee module with a PCB Antenna. You also get a built in microcontroller so it can be programmed using MicroPython …
The SparkFun Digi XBee® Explorer Regulated is a versatile breakout board that streamlines your workflow, providing everythin…
The SparkFun Digi XBee® Arduino Shield is your gateway to a world of wireless innovation on your favorite Arduino device.
The XBee3 Thing Plus is an ultra-capable and easy way for getting into wireless device development.
This is a simple breakout board for the popular XBee product from Digi. This board breaks out all 20 pins of the XBee to a 0.…
This is a 10-pin socket with 2mm pitch that mates with the popular XBee radio from Digi. Use this small part to avoid having …
This is a similar XBee Pro module with a u.Fl connector. You also get a built in microcontroller so it can be programmed usin…
This is a 10-pin socket with 2mm pitch that mates with the popular XBee radio from Digi. This is the SMD version that we are …
This is an XBee module with a U.FL connector. You also get a built in microcontroller so it can be programmed using MicroPyth…
The Arduino Funnel I/O (Fio) is a board designed by Shigeru Kobayashi, based on the original design from [LilyPad](http://www…
This is a 10-pin header with 2mm pitch that mates with our [XBee socket](https://www.sparkfun.com/products/8272). It can be u…
This is an XBee Pro module with an RP-SMA connector. You also get a built in microcontroller so it can be programmed using Mi…
The SparkFun Wireless Motor Driver Shield is designed to make connecting motors, sensors and other components to your Arduino…
The Teensy is an amazing development platform that allows you to get more computing power than an Arduino Uno, and in less sp…
This is an XBee Pro package with a PCB Antenna. You also get a built in microcontroller so it can be programmed using MicroPy…