Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun Qwiic Optical Tracking Odometry Sensor empowers you to elevate a robot's navigation capabilities with precision …
The XRP Robotics Platform is a hands-on, comprehensive robotics platform and includes everything needed to build and program …
At the heart of the Experiential Robotics Platform (XRP) lies the powerful yet easy-to-use XRP Controller Board, the brains o…
The motor requires a voltage between 4.5-9V, has a gearbox ratio of 1:48 and a speed of 140RPM at 4.5V.
With this XRP Chassis you can unleash your robotic creativity and 3D-printed foundation used in the popular XRP Kit.
This is a jumper adapter cable that comes pre-terminated with a 6-pin JST-SH connector on one end and a breadboard hookup pig…
These rubber O-rings have an outer diameter of 55mm, inner diameter of 45mm and wire diameter of 5mm.
These are basic nylon plastic casters with a 1" diameter.