Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun ESP32-C6 Pocket Dev Board is built around a RISC-V single-core processor with 4 MB flash memory in a 1"x1" Qwiic…
Inside this kit you will find two XBee Modules, one XBee Explorer, one Xbee Shield and a set of Arduino R3 headers to solder …
This is an XBee module with a PCB Antenna. You also get a built in microcontroller so it can be programmed using MicroPython …
This is an XBee module with a RP-SMA connector. You also get a built in microcontroller so it can be programmed using MicroPy…
This small form-factor antenna offers a 2.4GHz frequency range.
Raytac’s MDBT50Q is a BT 5.4 stack (Bluetooth low energy or BLE) module designed based on Nordic nRF52840 SoC solution.
This is an XBee Pro package with a PCB Antenna. You also get a built in microcontroller so it can be programmed using MicroPy…
The XBee3 Thing Plus is an ultra-capable and easy way for getting into wireless device development.
A Sub-Ethernet daughter board which works with the ESP Thread Border Router board to extend an Ethernet interface.
This is an XBee Pro module with an RP-SMA connector. You also get a built in microcontroller so it can be programmed using Mi…
A development board that supports all fundamental network features to build a Thread Border Router and integrates rich produc…
This is a similar XBee Pro module with a u.Fl connector. You also get a built in microcontroller so it can be programmed usin…
Operating on the 2.4GHz or 5.8GHz band, it works great for WiFi, Bluetooth or ZigBee.
This is an XBee module with a U.FL connector. You also get a built in microcontroller so it can be programmed using MicroPyth…
The BMD-34 series are advanced, highly flexible, ultralow-power multiprotocol modules that enable concurrent Bluetooth 5, Thr…