Tap into modular expansion your way with MIKROE & SparkFun


Add the world's largest add-on board collection alongside Qwiic and MicroMod with SparkFun mikroBUS boards.

Combining Modular Ecosystems for Rapid Prototyping


Simplify and speed up the development process.

ClickBoards from Mikroe

Consistent mikroBUS™ socket

By plugging into a mikroBUS socket, Click boards allow you to not have to worry about designing a new board just to test some idea or concept. Simply plug your desired Click board into a mikroBUS socket to start developing.

Qwiic Connect System

Qwiic compatible

SparkFun's Qwiic Connect System uses 4-pin JST connectors to quickly interface via I2C with development boards with sensors, LCDs, relays and more. By combining the prototyping capabilities of Qwiic and mikroBUS, users can mix and match most any design or project desired.

MicroMod logo

MicroMod expansion

MicroMod is a solderless, modular interface ecosystem that uses the M.2 standard to mix and match your choice of processor with specific Function Boards or stand-alone CarrierBoards.

Note: At this time only the STM32 Processor Board is fully compatible with mikroBUS Carrier board.

SparkFun mikroBUS Boards


Our mikroBUS boards open up a world of possibilites by including
the mikroBUS 8-pin header that connects to any Click board.

rp2040 mikroBUS rp2040 mikroBUS with Qwiic

RP2040 mikroBUS Development Board

The SparkFun RP2040 mikroBUS Development Board is a low-cost, high performance platform with flexible digital interfaces featuring the Raspberry Pi RP2040.

  • Raspberry Pi Foundation's RP2040 Microcontroller
  • mikroBUS Socket
  • 16MB QSPI Flash Memory
  • Feather Pin-Out
  • Qwiic Connector & microSD Socket

See full details

MicroMod mikroBUS Carrier Board empty MicroMod mikroBUS Carrier Board full

MicroMod mikroBUS Carrier Board

The MicroMod mikroBUS Carrier Board takes advantage of the MicroMod, Qwiic, and mikroBUS ecosystems making it easy to rapidly prototype with each of them.

  • M.2 MicroMod (Processor Board) Connector
  • mikroBUS Socket
  • Qwiic Connectors (x2)
  • USB-C Connector
  • LiPo Charging Circuit

See full details

mikroBUS Boards are compatible with Necto Studio

Necto Studio is a productive cross-platform integrated developing environment provided by MikroElektronika and is available on Windows, Linux, and macOS. It includes C compilers, mikroSDK 2.0, package manager, and USB or WiFi Debugger capabilities with flexible licensing options. The development environment features intelligent code completion, auto-close brackets, and drag and drop visual elements.

Learn more about Necto Studio

Click boards™


We carry 200 different Click Boards to match the functionality your project needs.

Featured Click boards™

MIKROE Arduino UNO Click Shield

DEV-18974
Retired

MIKROE GPS Click

GPS-18805
Retired

MIKROE WiFi PLUS Click

WRL-18810
Retired

MIKROE Compass 4 Click

SEN-18781
Retired

MIKROE Secure Click

DEV-18848
Retired

MIKROE microSD Click

COM-18858
Retired

MIKROE Accel 15 Click

SEN-18799
Retired

MIKROE Temp&Hum 15 Click

SEN-18800
Retired

Additional Resources


 

MicroMod mikroBUS™ Carrier Board Hookup Guide

March 4, 2022

This carrier board takes advantage of the MicroMod, Qwiic, and the mikroBUS™ ecosystems and allows users to take advantage of the growing number of 7 MicroMod processor boards, 83 Qwiic (add-on) boards, and +1100 drop-in Click boards™, which equates to +51M different board combinations. Click to learn more.

Getting Started with Necto Studio

March 4, 2022

Necto Studio is a user friendly development environment for users looking to get started with MikroElektronika's MIKROE products.