![](/commerce/images/GeoChron-01-M.jpg)
Do one thing and do it well, right? The new
GeoChron is an awesome little box that removes all the guess work out of GPS logging. Field ready with a built-in battery charger. All you need is an SD card and a cat to tape it to (no, not really).
![](/commerce/images/PSPTouchScreen-01-M.jpg)
Give your PSP display a little lovin. This is a
touch screen with an adhesive backing to mate with the 24-bit technicolor
PSP LCD.
![](/commerce/images/Flex003-01-M.jpg)
We have an entire new range of
dsPIC development tools. The Flex platform was designed to give the dsPIC access to a range of interfaces including Ethernet, CAN, SPI, and many others.
![](/commerce/images/VibrationMotor-01-M.jpg)
We think this is a great addition to the SparkFun line of 'what can I do with this?'. This little guy is a power-packed
vibration motor. Brought in after a customer recommendation, this self-contained vibration motor can be used for a multitude of applications. Your imagination is the only limit.
![](/commerce/images/ArduinoUSBBoard-01-M.jpg)
We now stock the new
Diecimila version of the popular Arduino board. Named after the 10,000 unit of Arduino shipped, this version is better than ever!
![](/commerce/images/GPS-Eval-01-M.jpg)
New
combination GPS evaluation board. This board combines both RS232 and USB interfaces as well as connections for the popular
EB-85A and
EM-406A GPS receivers.
We now stock the
SOIC version of the Micromega Floating Point Processor.