Keep Calm and Chassis On

The JetBot Chassis Kit is now available on its own. We also have a new version of a battery charger/booster.

Favorited Favorite 0

Hello everyone and welcome back to another Friday Product Post! We start the week off with a new robotics chassis – the same as the one in our SparkFun JetBot AI Kit. Following that, a new version of the SkyRC B6 charger/discharger is available. Let's jump in and take a closer look at both of these new products.

JetBot Chassis Kit

ROB-16405
Retired

The JetBot Chassis Kit is the official chassis used on the SparkFun JetBot AI Kit, but it can be used for many different robotics platforms. The chassis plates are made from 3.5mm-thick ABS plastic milled with plenty of mounting points for sensors, servos, controllers, power and more. Assembly is simple - with just a few included screws needed for construction, you will have a reliable 2WD robotics chassis. It's a great economical option for desktop robots.


SkyRC IMAX B6 V2 Professional Balance Charger / Discharger

PRT-16793
1 Retired

The SkyRC B6 V2 is a DC input, high-performance, micro-processor-controlled charge/discharge/DC/DC converter with battery management suitable for all mainstream battery types (LiPo/LiFe/Li-Ion/LiHV/NiMH/NiCd/Pb). The charger delivers dedicated 60W integrated power and charge current up to 6A. Additionally, it supports DJI Mavic/Inspire Battery with maximum 4A charge power.


That's it for this week! As always, we can't wait to see what you make! Shoot us a tweet @sparkfun, or let us know on Instagram or Facebook. We’d love to see what projects you’ve made!

Never miss a new product!


Comments 0 comments

Related Posts

Recent Posts

Tags


All Tags