Two huge releases happened this week with SparkFun MicroMod and Raspberry Pi Compute Module 4. Let's take a look!
Favorited
Favorite
1
Hello there, everyone! We have had a very busy week here with two major product releases: On Monday, Raspberry Pi released their new Compute Module 4 series and, since we are now an Approved Reseller, we are offering several different options of the board including a way to easily access them. On Wednesday, we announced our brand new SparkFun MicroMod ecosystem that allows you to swap out small Processor Boards on function-specific Carrier Boards. Let's take a closer look!
Watch Avra build a project with our new MicroMod boards!
In stock
DEV-16401
Featuring the Artemis Module, this processor is capable of machine learning, Bluetooth, I2C, GPIO, PWM, SPI & packaged to fit…
1
Only 5 left!
WRL-16781
This board combines Espressif's ESP32 with our M.2 connector interface to bring a power-packed processor board into our Micro…
1
22 available
DEV-16791
With a 32-bit ARM Cortex-M4F MCU, the SparkFun MicroMod SAMD51 Processor Board is one powerful microcontroller packaged on a …
1
Pick processors from SparkFun's own Artemis to ESP32 or SAMD51 (and more to come). Mix, match, test and prototype different processors with few to no code changes!
- SparkFun MicroMod Artemis Processor: Leveraging the ultra powerful Artemis Module, the SparkFun MicroMod Artemis Processor is the brain board of your dreams. With a Cortex-M4F with BLE 5.0 running up to 96MHz, and with as low power as 6uA per MHz (less than 5mW), the M.2 MicroMod connector allows you to plug in a MicroMod carrier board with any number of peripherals.
- SparkFun MicroMod ESP32 Processor: The MicroMod ESP32 Processor Board combines Espressif's ESP32 with our M.2 connector interface to bring a processor board with reliable WiFi and Bluetooth capabilities into our MicroMod ecosystem.
- SparkFun MicroMod SAMD51 Processor: With a 32-bit ARM Cortex-M4F MCU, the SparkFun MicroMod SAMD51 Processor Board is one powerful microcontroller packaged on a small board! The provides you with an economical and easy-to-use development platform if you need more power with minimal working space.
Rob goes over the MicroMod ecosystem boards in more detail!
In stock
DEV-16885
If you need a "lot" of GPIO with a simple to program, ready to go to market module, the ATP is the fix you need.
1
In stock
DEV-16985
Add data, input, & visibility to your project with a 2.4" TFT display, 6 addressable LEDs, onboard voltage regulator, 6 pin I…
4
34 available
DEV-16829
The MicroMod Data Logging Carrier offers a low-power data logging platform using the MicroMod system allowing you to choose y…
1
In stock
DEV-16400
The MicroMod Machine Learning Carrier combines the freedom to explore any processor in the MicroMod lineup without the need f…
Choose a carrier board to access different inputs and outputs based on your specific needs. Each carrier board is easily expandable by utilizing our Qwiic Connect System.
- SparkFun MicroMod ATP Carrier Board: Access all the pins (i.e. ATP) of the MicroMod processor boards with the SparkFun MicroMod ATP Carrier Board! This board breaks out the MicroMod processor board's pins on the M.2 connector to 0.1-inch spaced female headers and PTH pads on the edge of the board.
- SparkFun MicroMod Input and Display Carrier Board: This carrier board combines a 2.4-inch TFT display, six addressable LEDs, onboard voltage regulator, a 6-pin IO connector, and microSD slot with the M.2 pin connector slot, so it can be used with compatible processor boards in our MicroMod ecosystem.
- SparkFun MicroMod Data Logging Carrier Board: The SparkFun MicroMod Data Logging Board offers a highly customizable, low-power data logging platform using the MicroMod system, allowing you to choose your own processor to pair with the carrier board.
- SparkFun MicroMod Machine Learning Carrier Board:The MicroMod Machine Learning Carrier Board combines some of the features of our SparkFun Edge Board and SparkFun Artemis boards, but allows you the freedom to explore with any processor in the MicroMod lineup without the need for a central computer or web connection. Voice recognition, always-on voice commands, gesture, or image recognition are possible with TensorFlow applications.
In stock
DEV-17392
The Raspberry Pi Compute Module 4 represents a huge change for the Compute Module line. The biggest change being the move fro…
In stock
DEV-17384
The Raspberry Pi Compute Module 4 represents a huge change for the Compute Module line. The biggest change being the move fro…
Out of stock
DEV-17284
The Compute Module 4 packs all the best features of the Raspberry Pi Model B 4 into a more favorable form-factor for embedded…
In stock
DEV-17391
The Compute Module 4 packs all the best features of the Raspberry Pi Model B 4 into a more favorable form-factor for embedded…
In stock
DEV-17390
The Compute Module 4 packs all the best features of the Raspberry Pi Model B 4 into a more favorable form-factor for embedded…
1
In stock
DEV-17364
The Compute Module 4 packs all the best features of the Raspberry Pi Model B 4 into a more favorable form-factor for embedded…
Out of stock
DEV-17360
The Compute Module 4 plugs right into the I/O Board and provides a multitude of inputs and outputs for prototyping or evaluat…
5
Only 12 left!
WRL-17389
This is the Antenna Kit for the Raspberry Pi 4 Compute Module wireless variants.
Since we are now an Approved Reseller for Raspberry Pi, we are happy to carry versions of the brand new Raspberry Pi Compute Module 4. The Raspberry Pi Compute Module 4 represents a huge change for the Compute Module line, the biggest change being the move from the DDR2 SODIMM connector form factor to a high density connector on the bottom of the board. True to the line, the Compute Module 4 packs all the best features of the Raspberry Pi Model B 4 into a more favorable form-factor for embedded or OEM applications.
That's it for this week! As always, we can't wait to see what you make! Shoot us a tweet @sparkfun, or let us know on Instagram or Facebook. We’d love to see what projects you’ve made!
Never miss a new product!
Good
The "title" under the first video says "Watch Avra", but when I clicked on it I got the video of Rob doing his "in depth" presentation, same as the second video...
All fixed!
Thanks! Just saw a report on the Weather Channel that CO is going to get a bunch of snow this weekend -- hope all of the folks at SF stay safe!