In our latest video, we show you different methods on how to achieve millimeter-level accuracy with our lineup of RTK-capable products.
by
Blade
July 11, 2023 11:52 am UTC
0
Favorited
Favorite
2
Real-Time Kinematics, or RTK, hasn’t always been the easiest technology to grasp, let alone utilize. Luckily, SparkFun has put a lot of effort into unlocking the potential of RTK by releasing many products and resources to achieve millimeter-level accuracy for a host of use cases. We hope this video helps you understand the use cases and the hardware options available to receive correction data in order to make your geolocation needs as accurate as possible.
If you are interested in learning more about using RTK in your projects and comparing our hardware offerings, consider having a look at the products and resources below:
In stock
GPS-16481
The SparkFun GPS-RTK-SMA raises the bar for high-precision GPS and is the latest in a line of powerful RTK boards featuring t…
18
In stock
GPS-15136
The SparkFun GPS-RTK2 is a powerful breakout for the ZED-F9P module. The ZED-F9P is a top-of-the-line module for GNSS & GPS s…
21
In stock
GPS-15005
The SparkFun GPS-RTK Board is a powerful breakout for the NEO-M8P-2 module from u-blox. The NEO-M8P-2 is a top-of-the-line mo…
7
Retired
GPS-16475
The SparkFun ZED-F9R GPS-RTK pHAT is a high precision, Automotive Dead Reckoning board with equally impressive configuration …
2
Retired
We also have lineup of enclosed and ready to use GNSS receivers that can be used as field surveyors or wherever portability and ease of use are of utmost importance:
Only 4 left!
GPS-20000
The RTK Facet L-Band is your one-stop shop for high precision geolocation and surveying needs without needing a Base or Rover…
10
Out of stock
GPS-19984
The SparkFun RTK Facet is a fully enclosed GNSS receiver for centimeter-level positioning. Perfect for high precision geoloca…
14
19 available
GPS-22429
The SparkFun RTK Reference Station is the perfect solution for your high-precision geolocation, surveying, and time reference…
4
Only 13 left!
GPS-18442
The SparkFun RTK Express is an easy to use GNSS receiver for centimeter-level positioning. Perfect for surveying, logging, an…
1
It is incredible how far we’ve come with RTK technology and it is only going to get more accessible, advanced, and affordable. We hope you enjoyed the video and make sure to sign up to receive updates about RTK with the form above.