SparkFun will be closed on Tuesday, December 24th, and Wednesday, December 25th, in observance of the Christmas holiday. Any orders qualifying for same day shipping placed after 2:00 p.m. (MST) on Monday, December 23rd, will be processed on Thursday, December 26th, when we return to regular business hours. Wishing you a safe and happy holiday from all of us at SparkFun!
Please note - we will not be available for Local Pick up orders from December 24th-December 27th. If you place an order for Local Pick-Up we will have those ready on Monday, December 30th.
There are a lot of options when it comes to GPS and GNSS hardware so it can be hard to just pick one and start logging locations. The size, update rate, power requirements, these are all features that you'll want to look into before you choose which hardware is right for your project.
This is something you need to consider if your project is supposed to be pocket-sized. GPS and GNSS modules are getting ever-smaller (Your tiny, tiny cell phone has one in it!) but remember that in general, the antenna has to shrink to fit the module which will affect things like lock time and accuracy.
The update rate of a GPS or GNSS module is basically how often it recalculates and reports its position. The standard for most devices is 1Hz (Only once per second). The fact is, unless you're on an airplane or something, you're probably not going fast enough to have changed position significantly in the past second. However, UAVs and other flying or fast vehicles may require faster update rates to stay on track. 5 and even 10Hz update rates are becoming more and more available for cheap. Keep in mind, though, that a fast update rate means that there's more NMEA sentences flying out of the module, some microprocessors will be quickly overwhelmed trying to parse that much data. On the plus side, if you have a module that runs at 5 or 10Hz, it can usually be configured to run at an easier pace.
If someone asked you to crunch a bunch of numbers that you had to get from satellites in orbit around the Earth and use that information to figure out where you were, you'd flat out refuse. It's a lot of work, and yet that's exactly what these tiny GPS/GNSS units are doing (multiple times per second!) so they can use a lot of power. On average, around 30mA at 3.3V. Keep in mind, also, that GPS antennas usually enlist the help of an amplifier that draws extra power. If a unit appears to have super-groovy-low power consumption, make sure there's an antenna attached.
Even though there are only so many GPS/GNSS satellites in view at any given time, the number of channels that your module runs will affect your time to first fix. Since the module doesn't know which satellites are in view, the more frequencies that you can check at once, the faster you'll find a fix. After you get a lock, some modules will shut down the extra blocks of channels to save power. If you don't mind waiting a little longer for a lock, 12 or 14 channels will work just fine for tracking.
Many modules come with this chunk of something on top of it. What is that? That is a precisely made chunk of ceramic. Each antenna is finely trimmed to pickup the GPS L1 frequency of 1.57542 GHz. Sound expensive? Well, they make a lot of them. There are some other GPS antenna technologies (chip, helical), but they are not as common, a bit more expensive, and require significantly more amplification and filtering.
Oh hey - as I mentioned, the satellites are in the sky like... 12,552 miles above you, so be sure and point the ceramic towards the sky, ok? GPS and GNSS antennas are getting better, and you can certainly get a signal indoors, but it's hit-or-miss. I hear there are reception problems in the urban canyons of places like New York City. If you can get near a window - it will help a lot.
How accurate is GPS and GNSS? Well it varies a bit, but you can usually find out where you are, anywhere in the world, within 30 seconds, down to +/- 10m. Amazing! I say +/- because it can vary between modules, time of day, clarity of reception, etc. Most modules can get it down to +/-3m, but if you need sub meter or centimeter accuracy, it gets really expensive. I've heard stories of such fabled receivers, but I have never gotten to touch one. Someone please prove us wrong.
So you’re wondering what the difference is between GPS and GNSS? Good news, you’re not alone and you’ve come to the right place! The topic of GPS vs GNSS can be confusing for many people. The main reason for this is that in the US, we tend to use a specific GNSS called GPS. You can learn more in our article explaining each of the world's geospatial satellite constellations!
Cold: 25 sec, Hot: 2 sec
25Hz Max
Internal L1/L2 w/ ≥5dBi gain
136mm x 146mm x 80mm
NMEA and UBX
Internal 6Ah LiPo Battery (Included)
Enclosed Facet Design, ESP32 WROOM Bluetooth® Tranceiver, Embedded OLED, 802.11 BGN WiFi, Single Push Button Control, Qwiic Connectors, USB-C, microSD, and more.
Cold: 25 sec, Hot: 2 sec
25Hz Max
SMA
118mm x 79mm x 30mm
NMEA and UBX
Internal 1000mAh LiPo Battery (Included)
Kit Available, Enclosed Design, ESP32 WROOM Bluetooth® Tranceiver, 802.11 BGN WiFi, Rocker Switch Control, Qwiic Connectors, USB-C, microSD, and more.
Cold: 25 sec, Hot: 2 sec
25Hz Max
SMA
132mm x 101mm x 32mm
NMEA and UBX
Internal 1300mAh LiPo Battery (Included)
Kit Available, Enclosed Design, ESP32 WROOM Bluetooth® Tranceiver, 802.11 BGN WiFi, Push Button Control, Embedded OLED, Qwiic Connectors, USB-C, microSD, and more.
Cold: 25 sec, Hot: 2 sec
25Hz Max
SMA
132mm x 101mm x 32mm
NMEA and UBX
Internal 1300mAh LiPo Battery (Included)
Kit Available, Enclosed Design, ESP32 WROOM Bluetooth® Tranceiver, 802.11 BGN WiFi, Push Button Control, Built In IMU, Dead Reckoning, Embedded OLED, Qwiic Connectors, USB-C, microSD, and more.
Cold: 24 sec, Hot: 2 sec
25Hz Max (4 concurrent GNSS)
SMA
40.64mm x 36.83mm
NMEA, UBX, and RTCM over UART or I2C
3.3VCC and I/O, ~31mA
Qwiic Connectors, USB-C
Cold: 24 sec, Hot: 2 sec
25Hz Max (4 concurrent GNSS)
Chip
40.64mm x 33.02mm
NMEA, UBX, and RTCM over UART or I2C
3.3VCC and I/O, ~31mA
Qwiic Connectors, USB-C
Cold: 24 sec, Hot: 2 sec
25Hz Max (4 concurrent GNSS)
U.FL connector for use of antenna of your choice
40.64mm x 33.02mm
NMEA, UBX, and RTCM over UART or I2C
3.3VCC and I/O, ~31mA
Qwiic Connectors, USB-C
Cold: 26 sec, Hot: 1.5 sec
30Hz
U.FL connector for use of antenna of your choice
42mm x 35mm
NMEA, UBX, and RTCM over UART or I2C
3.3V, 29mA
Dead Reckoning, Built in Accelerometer & Gyroscope, Qwiic Connectors
Cold: 26 sec, Hot: 1 sec
18Hz
External
25.25mm x 25.25mm
NMEA, UBX, and 18Hz RTCM
3.3V, 29mA
Software Configurable, UART, I2C, High Sensitivity
Cold: 26 sec, Hot: 1 sec
18Hz
External
41.35mm x 41.35mm
NMEA, UBX, and 18Hz RTCM
3.3V, 29mA
Software Configurable, UART, I2C, High Sensitivity
Cold: 26 sec, Hot: 2 sec
Up to 30Hz
SMA connector for use of antenna of your choice
61.0mm x 43.2mm
NMEA, UBX, and RTCM over UART or I2C interfaces
5V or 3.3V but all logic is 3.3V @ ~85mA to ~130mA (varies with constellations and tracking state)
Dead Reckoning, Receives both L1C/A and L2C Bands, ~0.2 meter accuracy, Built-In Accelerometer and Gyroscope, RTC, USB-C, Qwiic Connector
Cold: 24 sec, Hot: 2 sec
Up to 30Hz
U.FL connector for use of antenna of your choice
52mm x 44mm
NMEA, UBX, and RTCM over UART or I2C interfaces
5V or 3.3V but all logic is 3.3V @ ~85mA to ~130mA (varies with constellations and tracking state)
Dead Reckoning, Receives both L1C/A and L2C Bands, Built-In Accelerometer and Gyroscope
Cold: 24 sec, Hot: 2 sec
Up to 20Hz
3x SMA connectors for the antenna and timing pulse signals
52mm x 44mm
NMEA, UBX, RRLP, and RTCM
5V or 3.3V but all logic is 3.3V @ ~68mA - ~130mA (varies with constellations and tracking state)
Five nanosecond timing accuracy, supports L1/L2/E5b bands, USB-C, Qwiic connectors
Cold: 24 sec, Hot: 2 sec
Up to 30Hz
U.FL connector for use of antenna of your choice
80mm x 70mm
NMEA, UBX, and RTCM over UART
5V or 3.3V but all logic is 3.3V @ ~85mA to ~130mA (varies with constellations and tracking state)
Dead Reckoning, Receives both L1C/A and L2C Bands, Built-In Accelerometer and Gyroscope, Raspberry Pi pHAT
Cold: 27 sec, Hot: 2 sec
Up to 25Hz
SMA connector for use of antenna of your choice
66.04mm x 56.89mm
NMEA, UBX, and RTCM
5V or 3.3V but all logic is 3.3V @ ~85mA to ~130mA (varies with constellations and tracking state)
Receives both L1C/A and L2C Bands, MicroMod M.2 connector, RTC w/ 1mAh battery back up, USB-C, Qwiic connector
Cold: 35 sec, Hot: 1 sec
Up to 10Hz
Internal
Standard R3 Format
NMEA
5V or 3.3V but all logic is 3.3V, 12mm Coin Cell Battery
Arduino R3 Form Factor, Prototyping Area, microSD Slot
Cold: 25 sec, Hot: 2 sec
25Hz
SMA
43.5mm x 43.2mm
NMEA, UBX
5V or 3.3V, 35mA
Receives both L1C/A and L2C Bands, SMA connector for advanced antenna options
Cold: 25 sec, Hot: 2 sec
25Hz
External
43.5mm x 43.2mm
NMEA, UBX
3.3V, 35mA
Receives both L1C/A and L2C Bands
Cold: 29 sec, Hot: 1 sec
10Hz
External
40.6mm x 33mm
NMEA, UBX, RTCM
3.3V, 35mA
Accuracy close to 1inch
Cold: 15 sec, Warm: 5 sec, Hot: 1 sec
10Hz
Built-In & External
30.48mm x 25.4mm
NMEA, MediaTek Binary
3.3V, 25mA
Cold: 26 sec, Hot: 1 sec
18Hz
SMA
90mm x 85mm x 30mm
NMEA, UBX, and 18Hz RTCM
3.3V, 36mA (via USB-C, LiPo, or Solar Panel)
Integrated BLE radio and antenna, Iridium 9603N Satellite Transceiver, MS8607 PHT Sensor, Qwiic Connector, LiPo Charger
Cold: 15 sec, Hot 1 sec
5Hz
Built-In
30x30x5mm
NMEA
3.3V, 41mA
Cold: 29 sec, Warm: 28 sec, Hot: 8 sec
1Hz
Built-In
18.4mm x 18.4mm x 4mm
NMEA, UBX
3.3V, 40mA
Cold: 36 sec, Warm: 25 sec, Hot: 1 sec
10Hz
Built-In
52 x 52 x 20.5 mm
NMEA, UBX
3.3-5V, 40mA
Cold: 35 sec, Hot: 1 sec
1Hz
Built-In
30x30x10.7mm
NMEA, SiRF
4.5-6V, 45-55mA
Extremely High Sensitivity: -163dBm
Cold: 29 sec, Warm: 28 sec, Hot: 8 sec
10Hz
Built-In
35 x 8 x 6.5 mm
NMEA
3.3-5V, 37mA
Cold: 38 sec, Hot 3 sec
1Hz
External
31.8x27.4x14mm
NMEA
3.3V, 44mA
Standalone Module Available
15.9g
27.3mm x 58.6mm
SMA
GPS, GLONASS, Galileo, and BeiDou
3-18V, ≤50mA
Picks up both L1 and L2 bands
335g
148mm x 55mm
Female TNC
GPS, GLONASS, Galileo, and BeiDou
3.3-12V, ≤45mA
Picks up both L1 and L2 bands, Waterproof IP67, Standard 5/8"-11TPI
75g including 3m cable
50x38x17mm
SMA
GPS/GLONASS
3-5V, 10mA
175g (including cable)
60.0mm x 82.0mm x 22.5mm
SMA
GPS, GLONASS, Galileo, and BeiDou
—
Picks up both L1 and L2 bands
160g (including cable)
63.2mm x 67.2mm x 26.5mm
SMA
GPS, GLONASS, Galileo, and BeiDou
1.8-5.5V @ ~18mA
Picks up L1/L2/L5, G1/G2/G5, E1/E5a/E5b, and B1/B2 bands, Waterproof IP67, 1.5m cable
0.466g
Antenna: 40.40mm x 15.40mm, Adhesive Pad: 56.40mm x 20mm
U.FL
GPS, GLONASS, Galileo, and BeiDou
-
0.1mm thick, 50m cable
7.4g
60.96 x 25.4mm
—
GPS, GLONASS, Galileo, and BeiDou
—
191g
101.6mm x 6.35mm thickness
—
—
—
4g
101.6mm
SMA
—
—
3.04g
200 mm length x 1.25mm diameter
U.FL on both ends
—
—
43.36g
40.5mm x 38mm x 12.3mm
SMA
—
—