×

SparkFun will be closed on Tuesday, November 5th to support our team in being able to go out and vote! Orders placed after 2 pm MT Monday, November 4th will ship on Wednesday, November 6th. Thanks for your patience and understanding.

Black Chicken Head Knob - 14x20mm

Knobs are a great way to finish off your project and make it easier to adjust the level of your death ray. This knob mates to a 0.25" shaft with a set screw.

The main body of these knobs have a 14mm, but extend to 32mm overall. They also have a brass insert for a tighter fit with the shaft.

  • 14mm high
  • 20mm diameter
  • 6mm depth for shaft

Black Chicken Head Knob - 14x20mm Product Help and Resources

Rotary Switch Potentiometer Hookup Guide

April 30, 2015

How to use the Rotary Switch Potentiometer breakout board, with some sample applications.

Noisy Cricket Stereo Amplifier - 1.5W Hookup Guide

April 26, 2018

A hookup guide for the Noisy Cricket Stereo Amplifier - 1.5W.

Set screw size

A 1.5mm Allen wrench or hex key is needed to tighten the set screw on this knob.


Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.