Fuse 5mm 250V 500mA

$ 1.05 $ 0.84

Added to your shopping cart

This is a glass ferrule type fuse. It fits great with our 5mm fuse clips. The fuse is rated for 250VAC, up to 500mA. Fuses are pretty simple, if more than 500mA pass through the fuse, the small filament inside the fuse heats up and breaks (like a light bulb burning out). The circuit is then broken and hopefully your circuit is saved from molten destruction.

For smaller loads, you may want to checkout a PTC (aka resettable fuse) listed below. These handle less current (500mA) but can be set and reset many times without doing harm to your system.

  • 500mA max @ 250VAC
  • Glass Cartridge
  • 5 x 20mm

Fuse 5mm 250V 500mA Product Help and Resources

Fuse Breakout Board Hookup Guide

October 3, 2019

Protect your project by adding a fuse in your circuit to save it from molten destruction.

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.