JST SH Jumper 2 Wire Assembly - 8"

This is a simple two wire cable. Great for jumping from board to board or just about anything else. These cables mate with the connectors listed below. They have bare wires on one end and a 2-pin JST SH connector on the other end with a mating socket.

  • 8" length

JST SH Jumper 2 Wire Assembly - 8" Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • SomeGuy123 / about 13 years ago * / 2

    Perhaps you could find a wire-terminated female JST connector and make a female-JST to male-JST adapter.

  • RyeMAC3 / about 12 years ago / 1

    Wait, so does it have the plug and the socket, or just the plug?

  • Will the end of these wires connect to your Li-Po charger sockets?

    • SFUptownMaker / about 13 years ago / 1

      No- these are 1mm spaced pins and the Li-Po batteries/chargers use the 2mm spaced connectors.

Customer Reviews

No reviews yet.