Jumper Wire - 0.1", 2-pin, 4"

This is a simple two wire cable. Great for jumping from board to board or just about anything else. There is a 2-pin JST RE connector on both ends. These are simple jumper wires used on standard 0.1" breakaway headers.

  • 4" length

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • neilfred / about 12 years ago / 1

    There's a kind of elegance to the fact that you've made these so that the two-, three-, four-, five-, and six-pin jumpers each just add one additional color wire from the previous. But the red and orange are very similar in color, and so for the two-pin jumper wire particularly, it would be nice to have greater contrast between the two wires – perhaps red and black, or red and white, or red and yellow.

  • Member #127838 / about 13 years ago / 1

    Does anyone know what actual connector is used on the ends of these?

    I'd like to get some cables terminated like this in longer lengths and it doesn't make sense to spend $1.50 per cable then splice more wire in.

  • Hello,

    Out of curiosity, is there a RoHS compliant version of this cable available?

Customer Reviews

No reviews yet.