BNC Connector - Right Angle

BNC connectors are ideal for quick connects to audio coax and high-frequency signal lines. This is a right-angle connector and comes with a lock washer and nut.

BNC Connector - Right Angle Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

2 Soldering

Skill Level: Rookie - The number of pins increases, and you will have to determine polarity of components and some of the components might be a bit trickier or close together. You might need solder wick or flux.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #685628 / about 10 years ago / 1

    I'm in "TEMPE DOWNTOWN/UNIVERSITY 510 S FOREST AVE, TEMPE, AZ 85281-6490, United States" So how much money do I have to pay the ship fee ?

    • M-Short / about 10 years ago / 1

      Depends on the items you are buying and the shipping method. With over a dozen shipping options in the US your best bet is to add the items to your cart and hit checkout. The first step in checkout is selecting a shipping option (with all the prices listed).

  • MattthiasW / about 14 years ago / 1

    For those who don't want to RTFM, it's 50 Ohm (audio) not 75 Ohm (video). I only mention this because I pulled some 75ohm bastards out of a parts bin while working on a high speed, 50-ohm senior design project and spent a few hours fighting some uncalled for reflections.

  • heathkid / about 14 years ago / 1

    Is this compatible with "Tyco Part# 5227161 BNC connector" needed for the AVR Oscilloscope Clock : O-Clock (WIG-09306)? Thanks.

    • heathkid / about 13 years ago / 1

      Can I get an answer please? Is this the part I need for my WIG-09306 AVR Oscilloscope Clock : O-Clock?

  • BT / about 14 years ago / 1

    This appears to be an isolated ground BNC. Two things to keep in mind. The ground is isolated (duh) so your enclosure/panel won't provide a connection to the ground side when you mount this puppy. The other thing is that the threads on the barrel are plastic. If you tighten these too much (which is not much more than finger tight) the plastic will break.

Customer Reviews

No reviews yet.