LED - Infrared 950nm (25 pack)

We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a pack of 25 LEDs all conveniently packaged in a nice reusable ESD safe bag. Make that next project shine!

  • 25 IR LEDs
  • Standard size - T1 3/4 5mm
  • 1.4-1.6V forward drop
  • Max current 50mA

LED - Infrared 950nm (25 pack) Product Help and Resources

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • esklar81 / about 14 years ago / 2

    What's the basis of the "Resistor Value 390 Ω"?
    At the rated maximum current of 20 mA, 390 Ω will drop:
    V = I * R = 20 mA * 390 Ω = 7.8 V
    That's more than a 4-pack of alkaline, NiCd, or NiMH cells provides to an open circuit.
    At the nominal 6 V from a 4-pack of alkaline cells:
    Vres = Vbatt - Vled = 6 V - 1.5 V = 4.5 V, so
    I = Vres / R = 4.5 V / 390 Ω = 11.5 mA
    At the nominal 4.8 V from a 4-pack of NiCd or NiMH cells:
    Vres = Vbatt - Vled = 4.8 V - 1.5 V = 3.3 V, so
    I = Vres / R = 3.3 V / 390 Ω = 8.5 mA
    Eric

  • Member #505080 / about 11 years ago / 1

    The datasheet says the max. forward current is 50 mA, but above it says 20 mA. Which is correct?

  • Thetinkerer / about 12 years ago / 1

    If I was to make an IR illuminator for night-vision viewing through a phone camera with all of these, would it be bright enough? Also, would 850nm be better despite the visible red glow?

  • Member #240314 / about 13 years ago / 1

    Can these damage your eyes of shone directly into them 2cm away? im building an eyewriter system but don't want to damage my eyes

    • Member #191562 / about 12 years ago / 1

      The real problem here is that we have no information about the intensity. It's a little late, but hopefully you didn't give yourself cataracts!

    • If you are worried about safety, some suggest to look at the LED using a digital camera. The IR led is good to go if you can see it glowing on the screen. (www.ehow.com has some great tutorials about testing IR Leds and safety) Hope that helps!

    • Pearce / about 13 years ago / 1

      I'm going to go ahead and say yes, it's best not to do that.

  • mbrown9412 / about 14 years ago / 1

    Everybody loves IR LED's!
    Perfect for the nighttime wildlife camera I'm making

  • randumnumber / about 14 years ago / 1

    Can I get a Spec on the viewing angle of these? Wide, Narrow? I need some good wide angle for a beacon implementation.

  • This LED might be good for IR control applications, but it won't make that next project shine (unless you have IR vision).
    This is not the same LED as COM-09349, or is it?

    • SomeGuy123 / about 14 years ago * / 1

      It appears to be the same LED, but the specs do not match.
      The other LED has a forward current of 50mA. This one is 20mA.

Customer Reviews

5 out of 5

Based on 2 ratings:

Currently viewing all customer reviews.

FPV IR Headlight

I bought these to create a 24 LED Array to act as a headlight for my FPV setup and was not disappointed. 4 groups of 6 LED's can be hooked up in series with a 56 Ohm 1/4 Watt Resistor and then all fed with the standard 11.1V battery pack. Next time I build another for another aircraft I will definitely go with these.

Worked fine for controlling my TV

Used these and an Arduino Nano to script a series of remote commands to my TV. Works fine, no issues.