Diffused LED - Blue 10mm

Check out these big 10mm through-hole LEDs! The opaque epoxy package causes these LEDs to have a soft, diffuse glow.

  • 465-470nm Blue
  • 3.0-3.4VDC Forward Voltage
  • 20mA Forward Current
  • 40 degree viewing angle
  • 100-150 MCD output
  • [Datasheet](http://cdn.sparkfun.com/datasheets/Components/LED/10mm blue LED YSL-R1047B5D-D2.pdf)
  • LED Tutorial

Diffused LED - Blue 10mm Product Help and Resources

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • cjbaar / about 11 years ago / 1

    These are really poor quality LEDs. I have had about 1/4 of the leads break off before I could even get them situated into a project.

  • Member #278726 / about 12 years ago / 1

    what happened to the other blue led

  • baum / about 13 years ago / 1

    Great big LED, but besides the different-length leads,* there is no polarization identification like the flat part normally seen on LEDs!!!*

  • customer207 / about 14 years ago / 1

    Maybe its too much to ask- but what about a photo or video showing this turned on at a specified current in comparison to the high brightness LED?

    • Comparing these to the high brightness (10,000 mCd) LEDs is an apples to oranges comparison. The high brightness LEDs have 4 LED chips and really can be used for some illumination applications; but they're not good for indication applications because they are blinding to look at directly. These LEDs are about 70 times dimmer than the high brightness LEDs and are only good for some indication applications. Because of the blue housing, it can sometimes be difficult to tell if these LEDs are even on.
      These are what we used to call "grab bag" LEDs. They're very cheap, low efficiency, and dim. There are much better 10mm LEDs available for less elsewhere.
      And these should really be rated at only 15 mA. Operating them at the maximum continuous current of 20 mA will cause them to dim significantly over time.

Customer Reviews

No reviews yet.