Ribbon Cable - 10 wire (15ft)

Ribbon cable is really helpful in situations where you need to make a lot of connections without a big mess of wires. Nothing makes a project look more finished than a nice clean wiring harness.

This is a 15ft. length of 10-wire ribbon cable. Check the related products below for crimp-on connectors that will fit this cable.

  • [Datasheet](http://cdn.sparkfun.com/datasheets/Cables/HookUp/Morethanall IDC Cable HFR-28R3HF-xx.pdf)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #910155 / about 8 years ago / 1

    What material is the wire? I need to know its resistivity.

  • geologist / about 12 years ago / 2

    Can you tear off a group of wires from the 10. For instance could I easily turn this into a 4 wire and two 3 wire ribbons?

  • Member #382266 / about 10 years ago / 1

    why is this more expensive per foot than the 3ft section sold at $.95 (#10649)? 10649 is $.32ft and this is a penny more at $.33 per foot. Yes I know... but if you buy 10 qty of 10649 it drops to $.29ft and $.60 for this same length.

    • because rounding, and because generally smaller quantities will cost a bit more. our quantity discount is also universal, so it just applies a set discount across all products.

  • Member #547026 / about 10 years ago / 1

    Is each wire 15 feet or is all 10 wires together 15ft so 1.5ft per wire?

  • JaredWith1R / about 10 years ago / 1

    Is this solid core or stranded? Could the wires easily be soldered to a board instead of using a crimp connector?

    • It's stranded. Although if you pre tin it, it will solder to a board quite nicely - Either through hole or to an smd pad. (Works both ways for me at least.)

  • Bratan / about 12 years ago / 1

    What voltage and current is it rated for? i.e. can I have 5V 1A going on these?

    • Kamiquasi / about 12 years ago / 1

      While you'd have to check for your specific use (length, voltage drop, what temperature you're comfortable with, etc.), the datasheet specifies the strands as 28 AWG and our handy dandy little workbook has values a fair bit over 1A.
      Online resources note several different values, but also all above 1A. Looks like a few decades ago 28 AWG ribbon cables were especially tested and they concluded 3A - I'd err on the cautious side and not try that, though; http://www.osti.gov/bridge/product.biblio.jsp?osti_id=6970997

Customer Reviews

4.7 out of 5

Based on 13 ratings:

Currently viewing all customer reviews.

2 of 2 found this helpful:

Best thing I ever owned!

It is cable. All 10 of 'em. I checked. The only thing I didn't check was if there were all 15ft of it. But it was plenty for what I was trying to do so with a little left over so I wouldn't even be mad if it was short of the advertised 15ft. And let me tell you, it is the ribbonest and cablest of the ribbon cables out there - where exactly, i'm not so sure - but out there.

Seriously though, good cable.

worked exactly as a ribbon cable should.

Used these as new ExxonMobil speed pass cables inside the gas dispenser electronis head. They cut nice, accepted there ends properly, and routed well. So far all has operated correctly. Will order again and keep in as spare stock.

Umm, it's ribbon cable

What can I say? Crimps nicely? Would love to write an Amazon.com worthy review, but I am just not that talented.

Ribbon cable

Does exactly what it should. Didn't have to run a mess of single wires.

Get Some

I've begun using this cable for anything outside the local circuit. Even some local subassemblies benefit. First use was for a Raspberry Pi display and it worked great. Have since used it for short USB cables and anything else where multiple cables all go to roughly the same place. Very easy to strip off chunks of whatever you need and makes it easier to keep things together.

Met my needs.

What I really wanted was some small gauge wire (multicolored) for a project without having to buy 500 feet of it. Working out well for me.

long cable works for my application

I bought this because i wanted to extend my graphical LCD screen from my 3d printer to the outside of an enclosure i built. as a result, i needed to feed the cable through a notch in the box, and then attach the connectors. Despite the LCD saying the cable must be 6 inches or shorter to work properly, I have two cables about a foot each and the screen and pot/button are all working properly. I have no complaints with this product and a bunch of spare as well.

Great cable

This cable is perfect for cutting down on the tangle of wires that a project can create. The cables don't separate unless you pull them apart, and the different colours make it easy to see the difference between wires. It is a bit difficult to separate the wires if you need to solder them to different places, and the insulation tends to melt with too hot an iron, but overall, I love it, and will be back for more soon.

Good Cable Solution

I haven't been able to find this kind of cable anywhere. I'm not talented enough to search for it on mouser. This cable will last a while and can be used in most wiring situations. Good quality.

Good cable. The colors could be better - and are different from what is in the datasheet. I have another length of this from a different source and the grey is deeper grey, easier to distinguish from the white adjacent to it and more like what is in the datasheet. Also toward the other edge, there is a 'chartreuse' and a yellow, where I would have expected yellow and orange. But it conducts - I just have to be very careful with not mixing up the white and grey connections.

very good product!

product high Quality and excellent supply