EL Panel - Blue (10x10cm)

Who doesn't love the soft glow of electroluminescence? This EL panel is a flexible plastic sheet which contains a phosphor layer and lights up with a neon-like glow when the proper voltage is applied. It's a lot like the ever-popular EL wire except, well, it's a panel. Panels are particularly well suited for backlighting LCDs as well as illuminated signage.

These can be driven with any of the EL inverters and sequencers that we carry and come in a variety of bright colors (check below for other colors). This particular panel is 10cm square and illuminates blue. It is attached to a 20cm cable which is terminated with a JST PH connector.

Note: These panels can be cut to any shape! Regular scissors work fine to cut this EL panel but after you've cut the panel you should seal the exposed edges with some tape or epoxy to avoid shorting the panel or shocking yourself.

  • 10 x 10 cm

EL Panel - Blue (10x10cm) Product Help and Resources

Getting Started with Electroluminescent (EL) Wire

July 13, 2018

This guide will help you get started with electroluminescent (EL) wire, tape, panel, chasing wire, and bendable wire to let your project glow!

Pokémon Go Patches with EL Panels

August 3, 2016

Add a cloth stencil over EL panels to create glowing logos and designs.

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #439665 / about 11 years ago / 1

    Is this compatible with the El Inverter- Battery pack yo guys have? https://www.sparkfun.com/products/11222

  • Member #432312 / about 11 years ago / 1

    So if I want to cut a few cm's off the end opposite of the connectors, will this be ok? (basically making it more of a rectangle than a square)

    Thanks

    • Kamiquasi / about 11 years ago / 1

      Should be fine - keep the notes about sealing the edge(s) in mind :)

  • Video please :)

  • wcp2525 / about 11 years ago / 1

    I have an EL inverter/battery pack (COM-11222) and I see here that it recommends only plugging one EL panel at a time. My project involves cutting the panels down to a very small size, would that still cause issues with the inverter if I were to plug in two panels?

    • Kamiquasi / about 11 years ago / 1

      I suspect that would be fine as each smaller panel would have a smaller current draw.
      Keep in mind the comments from JerZ and MikeGrusin, though - cutting a single panel up into multiple panels (rather than just a shape and keeping the two existing power leads on that shape) is apparently not so easy.

      • wcp2525 / about 11 years ago / 1

        Thank you for your reply. I do not intend to re-wire a cut piece, just plug two small pieces in to one battery pack.

  • JerZ / about 12 years ago / 1

    If these were to be cut into shapes, is there a way to power any of the scrap pieces?

    • MikeGrusin / about 12 years ago / 1

      Good question! It may be possible, but I've never heard of it successfully done. The front and back plastic sheets have very thin conducting layers on the inside, and you'd need to make your own connection to it without shorting to the opposite side, etc. Has anyone out there gotten this to work?

  • Sofia / about 12 years ago / 1

    Can these be trimmed 'cause nearly 4" is way too big for me I need it to be allot smaller.

    • MikeGrusin / about 12 years ago / 1

      Sorry for the late reply; these can indeed be trimmed. Tips: be sure your design preserves the existing electrical connection so you can power it. Make a clean cut so you don't short the top and bottom layers together. And be aware that you could receive a shock from the exposed edges (you might want to seal the cut edges with some clear tape). Have fun!

  • ScubaSonar / about 13 years ago / 1

    Has anybody tried laser cutting these?

  • NoahSH / about 13 years ago / 1

    Just what is the proper voltage? 110 V?

Customer Reviews

No reviews yet.