Non-Contact Infrared Thermometer

This non-contact infrared thermometer makes it a breeze to take quick and accurate surface temperature readings without getting too close for comfort. Laser sighting ensures that you're pointing at the right spot: Simply pull the trigger and line up the laser dot where you want to measure the temperature. The temp gun also has adjustable emissivity compensation for measuring the surface temp of more or less radiant objects.

  • Single-Spot Laser Sighting
  • Adjustable Emissivity Compensation Between 0.1~1.00
  • High Alarm and Low Alarm for Max Temperature
  • Backlit Display is Easy to Read in Low Light
  • Display Selectable Between °C and °F
  • Low Battery Indicator
  • Supply: 9V Battery (included)
  • Measuring Temp Range" -32°C ~ 350°C
  • Resolution: 0.1°C/0.1°F
  • Accuracy: ±2. 0 °C or ± 2%
  • Response Time: 0.5 Sec
  • Field of View: 12:1

Non-Contact Infrared Thermometer Product Help and Resources

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • adamj537 / about 9 years ago / 2

    If you're trying to take this apart, here's my notes:

    Begin by taking the battery cover off. It snaps off at the hinge. Removing the battery cover reveals a screw by the trigger, as well as another screw where the hinge was.

    Remove the two screws.

    There are two grey plastic pieces; one covers the display and keypad, the other covers the front of the "gun" part. Both of them are held in place with plastic tabs (no screws). After they are removed, the two halves of the yellow housing will snap apart (they are also held together with tabs).

    In practice, I was unable to pull off the front one grey piece, so I only took the back one (that covers the display and keypad) off, and then pulled the yellow housing apart carefully, starting at the battery case and working towards the front of the gun.

    Inside of the housing is a single PCB. The microcontroller is under a blister pack, so would be hard to hack. There is a debugging(?) connector with 6 through-hole pins for headers (non-populated), as well as a two-pin header labeled "CAL". There is also an IC labeled "93c466," which may be an EEPROM, but I'm not sure. There is a pushbutton which the trigger hits, and four contacts for the membrane keypad. The display is inside a clear plastic housing, and connects to the PCB via a ZEBRA connector. The IR sensor is in a huge black housing screwed to the PCB (which I didn't take off). The laser pointer is stuck in a mount on top of the IR sensor with some epoxy, and has two wires which are soldered to the PCB. Other than the blister pack, most components on the PCB are 0805 surface mount, so it should be easy if anyone wants to reverse-engineer most of the circuit.

    • AVOH Lucky4Leaf / about 6 years ago / 1

      would it be possible to hook wires to the pins in the battery terminal to "read" the temperature using an Arduino?

      looking to automatically write temperatures to a log file when a measurement is taken.

      • adamj537 / about 6 years ago / 1

        That's entirely dependent upon the function of the 6-pin connector I found, and whether there the firmware implements a communication protocol. I don't know the answer to either of those questions.

        Just curious... what's your application? Do you need non-contact temperature readings?

  • TLAlexander / about 13 years ago / 2

    Wow, my $55 IR thermometer doesn't have emissivity compensation. I wish it did! I can't properly measure the temperature of a hot pan with cooking oil in it. It bothers me!

  • RocketGuy / about 12 years ago / 1

    Works great, although I think my laser alignment might be a little off. Emissivity does make a difference.

  • Member #237313 / about 13 years ago / 1

    Any idea what the hardware in these guys is?

  • Evil Genius jr. / about 13 years ago / 1

    Any idea when this will be back in stock?

  • TitanMKD / about 13 years ago * / 1

    Does anyone know if it is possible to just buy the case of this Non-Contact Infrared Thermometer ?
    Because I plan to build my own hardware with very accurate (and with a FOW of 10 to 20°) MLX chipset and a low power PIC or MSP430 chip with a good laser diode and a display.
    The aim is to check in real time Hot Air reflow temperature (to be compliant with IPC/JEDEC J-STD-020C reflow profile) with output on usb or rs232 to connect and have realtime temperature on a computer.

    • Pearce / about 13 years ago / 1

      You might check Alibaba, If not this exact case, you will most likely be able to find something similar.

  • jpvlsmv / about 13 years ago / 1

    Any suggestions for cracking this open as a part for the "Cheap Thermocam" from tuesday's news?

  • Suppose I wanted to crack it open, as I know many of us do... I'm guessing that the output from the infrared sensor bit is analog, right?

  • tiagofumo / about 13 years ago / 1

    I have one from dealextreme, it has a laser in it but the laser goes straight and than if you try measuring temperature of a qfn ic for example you do not know where it's measuring because the laser does not point the place it's measuring it points a bit on top of it, I don't know if this one is the same but it looks a lot more reliable for just a little bit more $... it has all the same properties btw, but not adjustable emissivity compensation and alarm.

  • RJR / about 13 years ago / 1

    Yep: page source states charset=iso-8859-1 but the 'degree' symbols only show up with UTF-8 encoding...

  • SomeGuy123 / about 13 years ago / 1

    It looks like you have some character encoding problems in the product features ("℃").

Customer Reviews

5 out of 5

Based on 3 ratings:

Currently viewing all customer reviews.

IR thermal meter.

Works as advertised and easy to use. Have used it to check heat sink temperature in a electronic load design.

Fun tool!

It's quick, has nice settings, comes with the required 9V battery, and has several settings. Fun to point at random things to measure their temperature.

The laser can be turned on/off, which I think is a really useful feature.

Great IR thermometer

I've wanted one of these for a long time, but all of them I've come across had too wide a field of view, weren't very accurate, or had fixed emissivity. This one fills all my requirements, and the price is good. Highly recommended.