Surface Mount Right Angle Switch

A simple SMD slide switch. Perfect for when you need access to a setting or a power switch from the edge of a PCB buried deep within a project.

  • 4V - 300mA
  • 70mOhm resistance
  • 10,000 cycle life

Surface Mount Right Angle Switch Product Help and Resources

Button and Switch Basics

May 7, 2013

A tutorial on electronics' most overlooked and underappreciated component: the switch! Here we explain the difference between momentary and maintained switches and what all those acronyms (NO, NC, SPDT, SPST, ...) stand for.

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

3 Soldering

Skill Level: Competent - You will encounter surface mount components and basic SMD soldering techniques are required.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • erff / about 4 years ago / 1

    Is this good for bridging two jumper pads?

  • Member #360354 / about 9 years ago / 1

    Does any one have the eagle lbr with this part? I can find it.

  • mossmann / about 13 years ago / 4

    This part is a good choice. I recently started using the very same (or a clone anyway). Pro tip: If you use a dark color soldermask, add a block of silkscreen so that you can see the position of the black slider more easily.

    • Kevin Vermeer / about 13 years ago / 1

      How stiff are those gull-wing tabs that hold it down? So many of these switches (in the PTH versions) are too fragile to extend past the edge of the PCB or out of a case, but this version looks sturdier.

      • mossmann / about 13 years ago / 1

        The tabs are small and not particularly strong, but they are the second line of defense. The primary mechanical support is the pair of plastic nubs on the bottom that fit into holes in the PCB.

  • Member #337772 / about 12 years ago / 1

    Anyone know if there's a second source manufacturer for this? I hate switches that are single sourced :-(

    • Kamiquasi / about 12 years ago / 1

      lots? http://www.digikey.com/scripts/dksearch/dksus.dll?FV=fff40011%2Cfff80501&vendor=0&mnonly=0&newproducts=0&ptm=0&fid=0&quantity=0&PV69=3&PV208=7

      Not sure what your exact requirements are, but there's bound to be one fitting what you need in there.

  • Maxwellfire / about 12 years ago * / 1

    Anyone Know when it's expected to be back in stock?

  • This part doesn't seem to be in the Eagle library.!!!

    • rub0t / about 11 years ago / 1

      I think it is SWITCH-SPDT-SMD-A.

    • Member #79510 / about 13 years ago / 1

      Actually, I'm not sure, but I think it's in there as SWITCH-SPST-SMD-A but the referenced part is wrong. It lists (in the lib) COM-00102 but that's a thru-hole and this lib part is a R/A SMD matching this switch.

      • Member #332361 / about 13 years ago / 1

        Try this one: http://www.file-upload.net/download-4459155/COM-10860.lbr.html But I made it myself based on a SparkFun 3-state switch, so no warranty!

Customer Reviews

No reviews yet.