Speaker - PCB Mount

This through-hole speaker is great for projects where you need something that sounds better than a piezo buzzer but don't have room for a full-blown speaker. This 30mm diameter speaker is encased in plastic and will handle about 100mW of power.

  • 8 ohm
  • 0.1W (0.2W max)
  • 30mm diameter

Speaker - PCB Mount Product Help and Resources

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Kamiquasi / about 12 years ago / 5

    Whoa. That is one shiny new quarter!

    ( Also, nice speaker. )

  • CF / about 12 years ago / 2

    Reminds me of the ones you used to see on modems.

    • bfesser / about 10 years ago * / 1

      I'm in the middle of a project where I'm putting an Arduino-compatible in an old external 28.8kbps dialup modem enclosure (U.S. Robotics) to have it playback a pre-recorded 'dialup sound' .wav on demand. I tested many speakers that I had in my parts bins, but was unable to find any that replicated what I remembered the authentic sound to be. Finally, when I sucked the original speaker from the scrap board, I was instantly gratified by it's comforting and nostalgic acoustic properties.

      I wish I had known SFE carried these, as I could have spared the original board. I'd better order a couple now, just in case!

  • Member #602966 / about 10 years ago / 1

    I know very little (so far) about crafting electronics. Is there a simple tutorial for connecting this speaker to a 3.5mm headphone jack for use with an MP3 Player? I'm working on a PIPBOY 3000 and this would be perfect for that.

    • Kamiquasi / about 10 years ago / 1

      There's very little to it - though keep in mind that if you hook it up directly, it's probably going to be more quiet than if you added an amplifier.

      The speaker only has two pins, one is labeled - (minus/negative), the other + (plus/positive). There's some intricacies there, but suffice it to say that you should connect the minus to the sleeve, and the positive to either the tip, or the ring. If you reference the image in Audio Plug - 3.5mm, the sleeve is the really big pin with the little bits sticking out (used to clamp down onto the wires, while the tip and ring are the other two pins.
      Note that this is for a single speaker, and you would only get sound from one channel; left or right. If you're using two speakers, you can simply connect both - pins on the speakers to the sleeve, and the + of the left speaker to the tip (pin coming out of the 'middle'), and the + of the right speaker to the ring.
      If you wanted to use a single speaker, but get sound from both channels, i.e. stereo mixed down to mono, you would need a more complex circuit; while you can connect the + to both the tip and the ring, phase differences between the two can cause sound to get canceled out strangely - YMMV based on what's being played back :)
      Good luck with your project!

  • GraysonR / about 10 years ago / 1

    Ha, I just pulled this exact speaker out of an old desktop computer.

  • sparkfunkov / about 11 years ago / 1

    Can this be driven by an Arduino and can I use your Mono Audio Amp Breakout - TPA2005D1 with it?

  • Advancer / about 11 years ago / 1

    Can this be driven with an Arduino?

    • Yep. Just hooked one up to test it out. Less loud but also much less tinny than a buzzer.

  • Member #197750 / about 12 years ago / 1

    This looks like the same speaker on the ThinkGeek evilTrons, ya?

  • Madbodger / about 12 years ago / 1

    The video says 0.1 inch spacing on the pins, but it sure looks like it's a multiple of that, maybe 0.6 inch. Those leads look a little thick to be putting in a breadboard too - seems like it would take some of the grip out of any holes it was in.

    • '0.1" spaced' is a very common phrase to denote exactly that, a multiple of 0.1".

    • Kevin Vermeer / about 12 years ago / 2

      Read the datasheet! Yeesh.

      They're 1mm pins, normal 22ga breadboard wire is 0.64mm in diameter. So a little thick, yes.

      They're spaced 15mm apart, which is 0.591 inches, approximately 0.6 inches. That should be close enough to make it fit; the pins are probably tin-plated copper which is pretty flexible.

      However, note that the tolerances are pretty loose: +/- 0.1 on the diameter, +/- 0.5 on the spacing. You might get a part that doesn't fit, e.g. 1.1mm pins and 14.5mm = 0.57" spacing. Make the holes 1.6mm diameter in any PCBs and any spec-compliant parts should fit. Those tolerances are so loose that I suspect the manufacturer was just playing it safe and the parts you get will all be better than that.

    • Nadav Ami / about 12 years ago / 2

      0.1 inch spacing can also mean a multiple of that, along as the pitch is a multiple of 0.1 inch. As for the leads, Id have to agree with you on that they look rather thick.

Customer Reviews

3.7 out of 5

Based on 3 ratings:

Currently viewing all customer reviews.

Very quite

5v won't get you anywhere with this. ONLY for PCB mount, too big for a breadboard. Don't buy with SMD boards.

Decent small speaker

Decent sound quality for the price / size. Fits in a breadboard (you gotta angle it, or stick one of the leads into the rails.) Won't be the loudest thing in the world if you just hook it up directly to an arduino. I haven't messed too much with amplification. Getting a few more just to have around.