LED Holder - 5mm (Chrome Finish)

These plastic LED holders have a slick chrome finish and make it possible to panel-mount your indicator lights for a clean look. These LED holders accept a 5mm LED and mount into an 8mm diameter hole.


Note: These work with 2 pin LED's only

LED Holder - 5mm (Chrome Finish) Product Help and Resources

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • abenner / about 9 years ago / 1

    Radio Shack used to sell a plastic version of this with the LED installed and the limiting resistor as well. Pretty easy to mount an LED in a project. Anything like that here ?

  • Sinclas / about 11 years ago / 1

    Any 3mm Chrome? or is the 5mm standard for holders?

  • T McGahee / about 12 years ago / 1

    Just for reference, this does work with the Sparkfun Mini Photocell. Works great as a laser break-beam sensor (enclosure blocks out external light very well).

  • Deleted / about 12 years ago / 1

    it'd be great if you could make one of these for a RGB LED, because one of the parts only has two holes for an led.

  • russpatterson / about 13 years ago / 1

    Great price! I've used these before and they are a nice indicator that's easy to install (just drill a hole in your enclosure). However they are not good for outdoor use as they tend to collect water in the concave holder and let it drip into your enclosure. It would be nice to see outdoor rated LED indicators in the < $2 range.

    • rherman / about 12 years ago / 1

      In order to weatherise: a) fill the translucent cup/plug with silicone and insert the LED before it dries, then trim the excess b) thoroughly smear the outside of the cup/plug with silicone and insert it into the chromed piece before the silicone dries c) stop by your friendly neighbourhood hardware store and pick up a rubber or neoprene washer and install it between the nylon nut and the panel

      I also recommend checking out oznium.com. It's a site that has a great selection of specialty LEDs and related products not found here at SparkFun. It's focused mainly on automotive applications but nearly everything could be used elsewhere, although some things are prewired for 12V. There are a number of modules which are waterproof out of the box.

  • Striker121 / about 13 years ago / 1

    These are awesome, but they stick out a bit too far from any panel. Any chance of getting a recessed version that is very low profile? Would make an awesome mount for indicators on a flight-panel.

Customer Reviews

4 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

0 of 1 found this helpful:

Nice look great price

This is a great looking product at a great price! Perfect for making my robots look great!