pyXY - Synapse SM700 Dev Board

Replacement: None. We are no longer carrying this SM700 dev board in our catalog. This page is for reference only.

It may look like a regular ol' Arduino shield, but don't be fooled, the pyXY (pronounced 'pixie') is a full blown shield-compatible development board. The heart of the pyXY is the Synapse SM700 wireless network module, a mesh network powerhouse that packs a 32-bit ARM7 processor with plenty of on-board memory. What's more, the SM700 can be programmed in SNAPpy, a Python derivative that makes building interactive networks a snap.

The shield-compatible form factor and pin assignment make this the perfect platform to develop a wireless sensor device, but if you want to add it to your existing Arduino-powered application, no worries. The pyXY has jumpers to swap the TX and RX lines, effectively taking it from development board to Arduino shield.

Don't underestimate the processing power of the SM700, though. With 96k RAM, 46 GPIO pins including 8 12-bit ADCs, and the SNAP OS, the pyXY is a capable board all on it's own. Simply connect the board to your computer using a 3.3V FTDI Basic Breakout and download the Synapse Portal software and you're ready to write and deploy some SNAPpy script. If you have more than one module, you can even program them over-the-air! The Portal software also allows you to tether your Synapse network to full-featured Python scripts on your computer, giving your mesh access to an entire world of libraries and resources.

Not sure where to start with SNAP? Check out the Quickstart Guide below!

  • Freescale MC13224V 32-bit ARM7 Processor
  • Integrated 2.4GHz 802.15.4 transciever
  • Up to 100mW Output Power
  • 96k RAM
  • Arduino Shield Compatible
  • 12-bit ADC, 2 UARTS, I2C and SPI
  • SNAPpy Interpreter (Python-like language)
  • Over-the-Air Programmable with Another Synapse Module!
  • Can be used as a Synapse shield for Arduino

pyXY - Synapse SM700 Dev Board Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

3 Programming

Skill Level: Competent - The toolchain for programming is a bit more complex and will examples may not be explicitly provided for you. You will be required to have a fundamental knowledge of programming and be required to provide your own code. You may need to modify existing libraries or code to work with your specific hardware. Sensor and hardware interfaces will be SPI or I2C.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • tnstaafl / about 12 years ago / 2

    We noticed our "fresh from Sparkfun" pyXY had some sort of test SNAPpy script loaded in it. Over-the-air performance was intermittent, so we used the Erase Script and Factory Default functions on it and all was well.

    "Erase Script+reboot" (without the Factory Default) might have been sufficient, we just went ahead and did both functions while we were clearing it out. When we bring unit number 2 up we will revisit that.

    Sparkfun - does your "manufacturing test script" leave txPwr() cut? Or does it have some "busy loops" in it?

  • viKi / about 12 years ago / 2

    Hi, are u going to sell only Synapse SM700 module not in a shiled?

    Regards

    • JCWoltz / about 12 years ago / 1

      Multiple vendors sell the SM700 by itself. However since the SM700 is a surface mount part, you will have to make your own PCB. If you goto the Synapse Wireless RF Engine page, there is a place that says "See Pricing". Click on the module Part number and it will display the distributors for that part.

  • D_C / about 12 years ago / 2

    does this have enough speed to use this camera (http://www.sparkfun.com/products/8739) in real-time?

  • jjniccolo / about 13 years ago / 2

    So why would you want to attach an Arduino to this with so much processing power already available?

    • jimblom / about 13 years ago * / 3

      Exactly! This thing's not meant to be a shield. It's a fully functional microcontroller with a 802.15.4 transceiver, and the SNAP operating system. I laid it out in the Arduino form factor to give it access to the Arduino shields. Plus, a standard breakout board wouldn't have been much smaller, or breadboard-compatible.

      If someone really, really wanted to use it with an Arduino - as a shield - there are a few jumpers to swap TX and RX; then the two devices could exchange data on the UART.

    • ddegn / about 13 years ago / 2

      Because so many people know how to use an Arduino and don't want to take the time to learn a different microcontroller.

      It is not uncommon to have an Arduino shield much smarter than its host Arduino.

      • Far_Seeker / about 12 years ago * / 1

        Excellent point ddegn. Also, I'd like to add that even if you are comfortable with learning and using a different microcontroller, adding an Arduino to manage a certain subset of tasks in a device might be better (e.g. handling an graphical LCD display and simple user input, freeing the pyXY for more time sensitive processing) than doing everything on the pyXY. In that case, the Arduino would function as a daughter-board or sheild for the pyXY.

        Edit: Also because SNAPpy isn't full-scale Python (see the Quickstart Guide link), this board can't handle floating numbers or integer values larger than 16 bits. There are mulitple possible work-arounds for those limitations, especially if you have a PC in the communication loop. However, in some cases adding an Arduino to the mix might be the easiest or quickest way to process values SNAPpy cannot.

  • Gnerffed / about 11 years ago / 1

    Hey guys, any ETA on a a new batch? Considering any updates?

  • gruvin / about 12 years ago / 1

    What's with all these 802.15.4 whatevers? What happened to WiFi 802.11 -- you know, the stuff that actually connects to the real world (interwebs) without a big computer in the middle? (Just asking.)

  • Member #41509 / about 12 years ago / 1

    I assume you can scan the ADC's and send the values over the air.

    Also will it talk to an Xbee ?

    Please see http://kiwitricopter.blogspot.co.nz/2012/10/simple-arduino-rx.html for my current Xbee application and you will see what I want to do

  • jjniccolo / about 12 years ago / 1

    Sparkfun, the range on the SM700 is quite dreadful. Are there any options to increase the distance for this module?

    • Sleepwalker3 / about 12 years ago / 1

      Maybe try what tnstaafl triesd a couple of posts above and see it that helps? I haven't tried it (I don't have one), but it seems to have worked for him.

  • tnstaafl / about 12 years ago / 1

    Example script MC13224_ledCycling.py (included with Portal) can be used to demonstrate PWM on the pyXY if you change line 15 from:

    TMR = 0 # choices are 0/1/2 to use IO 8/9/10 AKA TIO0/TIO1/TIO2

    to

    TMR = 2 # choices are 0/1/2 to use IO 8/9/10 AKA TIO0/TIO1/TIO2

    OR on-the-fly just call setTMR(2) from Portal (or another SNAP node).

  • jjniccolo / about 12 years ago / 1

    So, it looks like Future Electronics is all out of the SM700, and there appears to be no other distributors. Are you hoarding them over there, SparkFun?

  • RocketGuy / about 12 years ago / 1

    Mac Portal software won't run. I guess that's why they're calling it a beta "update soon". (Jul11-2012). Dang, I was kinda interested in this platform, but I don't do windows. Anybody run the linux version?

  • D_C / about 12 years ago / 1

    So when working with data that SNAPpy does not support, it can be easily sent to the station connected to the PC and the data be utilized there and then sent back? Can you also use the SNAPpy as if by itself but have an Arduino attached to do the math or to store the data on an SD card or something?

    • JCWoltz / about 12 years ago / 1

      Absolutely. For an example, see: Board and addon

      A very old post. But essentially I used to make my own boards for RF100/RF200/RF300's that had "add-on" headers. Then one of the addon boards I made had an atmega32u4 on it. The atmega32u4 handled the more advanced math and logging to uSD card.

      (I don't assemble/sell boards to others anymore) My eagle files are located at: Google code project

  • Member #124781 / about 12 years ago / 1

    So, I have a question, I see there is a voltage regulator on this board (by looking at the schematic). The question I have is if I have my own external 3.3V regulator, can I power this board directly from that by hooking it to one of the 3.3V pins on the board (like near where the "Power" label is on the board. I would appreciate it if someone could answer this. I'm planning on hooking this up to non-Arduino stuff and want to make sure I get the power, etc hookups right.

  • Gary D. / about 12 years ago / 1

    Ok so the SM700 is initially mounted on a board and you mounted it on an arduino board... where can i get the Raw SM700 without the Arduino crap.

  • mdot / about 13 years ago / 1

    I keep seeing the memory referred to as "96k RAM". This seems to imply, that even after a SNAPpy script it uploaded, it is not saved in persistant FLASH storage.

    Is this true?

    If so, what the heck is all of the FLASH memory being used for?

    • langwadt / about 12 years ago / 1

      The ARM7 can run code from ROM and RAM, the flash is serial (but inside the package) and is copied to RAM at boot. I'm sure the SNAP OS give you the option to store the script in flash so it is persistent.

      funny to see a product with a MC13224 here, I was one of the guys that designed that chip when I was at freescale

      • tnstaafl / about 12 years ago / 1

        I’m sure the SNAP OS give you the option to store the script in flash so it is persistent.

        It's stored in the FLASH automatically (no option needed).

  • Member #124781 / about 13 years ago / 1

    I'd like to thank Sparkfun for offering another option into the Synapse RF line of modules. This looks like a great complement to the other Synapse product you offer and appears to provide greater communication range than the other. I'm getting interested in trying these.

  • jjniccolo / about 13 years ago / 1

    Oh I see now. I just don't use shields that much. The large shield form factor seems a little much for what it's worth. But overall this device seems great. I'll probably buy one or modify the eagle file.

  • cshutchinson / about 13 years ago / 1

    404 on Quickstart Guide....

Customer Reviews

No reviews yet.