XBee Pro 60mW PCB Antenna - Series 1 (802.15.4)

This is the very popular 2.4GHz XBee XBP24-ACI-001 module from Digi. The Pro series have the same pinout and command set of the basic series with an increase output power of 60mW! These modules take the 802.15.4 stack (the basis for Zigbee) and wrap it into a simple to use serial command set. These modules allow a very reliable and simple communication between microcontrollers, computers, systems, really anything with a serial port! Point to point and multi-point networks are supported.

Not sure which XBee module or accessory is right for you? Check out our XBee Buying Guide!

Note: If you are using these outside of the United States, please check with your local laws regarding radio communication.

Replaces:WRL-08690

  • 3.3V @ 215mA
  • 250kbps Max data rate
  • 60mW output (+18dBm)
  • 1 mile (1500m) range
  • Built-in antenna
  • Fully FCC certified
  • 6 10-bit ADC input pins
  • 8 digital IO pins
  • 128-bit encryption
  • Local or over-air configuration
  • AT or API command set

Tags

XBee Pro 60mW PCB Antenna - Series 1 (802.15.4) Product Help and Resources

XBee Shield Hookup Guide

June 5, 2014

How to get started with an XBee Shield and Explorer. Create a remote-control Arduino!

Experiment Guide for RedBot with Shadow Chassis

May 28, 2015

This Experiment Guide offers nine experiments to get you started with the SparkFun RedBot. This guide is designed for those who are familiar with our SparkFun Inventor's Kit and want to take their robotics knowledge to the next level.

Wireless Joystick Hookup Guide

January 5, 2017

A hookup guide for the SparkFun Wireless Joystick Kit.

Wireless Motor Driver Shield Hookup Guide

August 17, 2017

Get started with the SparkFun Wireless Motor Driver Shield!

Wireless Glove Controller

April 24, 2019

Build a wireless glove controller with Arduinos to trigger an LED using XBees!

Wireless RC Robot with Arduino and XBees

March 12, 2019

In this tutorial, we will expand on the SIK for RedBot to control the robot wirelessly with XBee radios! We'll explore a different microcontroller and wirelessly control the RedBot at a distance.

Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

2 Programming

Skill Level: Rookie - You will need a better fundamental understand of what code is, and how it works. You will be using beginner-level software and development tools like Arduino. You will be dealing directly with code, but numerous examples and libraries are available. Sensors or shields will communicate with serial or TTL.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • ODM4286 / about 10 years ago / 1

    How are these inside a ABS plastic case? Would the signal be degraded?

  • Member #391375 / about 12 years ago / 1

    I see the datasheet(http://www.sparkfun.com/datasheets/Wireless/Zigbee/XBee-Datasheet.pdf),but I think it's too long. Are there simple tutorials?

  • could I connect this to the xbee 1mW chip antenna listed below?

  • Member #341533 / about 12 years ago / 1

    Would this have more, or less range than the wire antenna version?

    • I think the wire version is the best radiation pattern, but this one is a nice form factor and better than the chip version. For truly great range (better radiation pattern that is, they are all the same power level) the full RPSMA antennas are the way to go, but do require an extra purchase.

Customer Reviews

5 out of 5

Based on 2 ratings:

Currently viewing all customer reviews.

1 of 1 found this helpful:

Works exactly as intended!

Great value, works exactly as intended!

It works great. TinVu