These DC powered heating pads are perfect for near-body heating applications. They get warm to the touch but not too hot as long as you provide the appropriate voltage. Simply apply 5VDC to the wire leads and within minutes, the pad will begin to warm up.
These heating pads are constructed using a mesh of Polyester filament and Micro Metal Conductive Fiber folded into a protective Polyimide Film. The fact that these are low power, flexible and draw little power makes them ideal for things like hand-warmers and other heated garments. Maybe hook up a microcontroller and some sensors and make your own climate-controlled hoodie?
These draw a lot of current, which means batteries like 9V and similar will not suffice as a power source. With any wireless applications, check the battery for excessive heat before continuing on.
If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.
Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels
We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.
Based on 11 ratings:
1 of 1 found this helpful:
I have Blepharitis (dry eyes) for which one the treatments is low heat with the eyes closed. The microwave heat packs sold for that purpose are a pain. Been looking for a small battery powered heating pad to use, but haven't been able to find a commercial version.
This heating pad works out great for that purpose. I made a light fabric cover for the pad, and have it running on 2 18650 batteries. The pad conforms well over both eyes. Works out very well and is inexpensive.
1 of 1 found this helpful:
I purchased one of these heating pads to test its heating efficiency. The idea was to use it to keep a LiPo battery warmed to within it's efficient temperature range. It would have been very helpful to have more data on the product such as how much current it draws both over time and at various temperatures and voltages, but I was unable to find this information. Because of that, I am going to have to perform extensive tests on my own to determine weather it is efficient enough to do what I need or not. To that end, it does not appear that it is, but I am still performing tests with the unit at room temperature, in a freezer with a known temperature range and later it will be tested packed in dry ice.
3 of 3 found this helpful:
I was looking for a cost effective way to keep moisture from building on my telescopes collector plate and these worked perfect. A heated dew shield with its power supply are well over 100$ but with these heating pads some bubble wrap, tape and an old spare universal power supply I made my own for less than 10$.
5 of 5 found this helpful:
Ive been Using them to make a heated jacket using a voltage regulator to control the temperature maximum output.voltages above 5v produce a great deal of near body heating to the point of reaching temperatures that could cause slight burns if cantact with skin happened. Tested run time with a 4ahr battery found it lasted for well over 2hrs
2 of 4 found this helpful:
I CAN ADAPT IT TO WORK WE DO ON OIL WELL WELLHEADS, ALL OVER THE WORLD.
REGARDS,
LEO
0 of 1 found this helpful:
Works as it shold
My 10 yr old son used this for his school science project where he needed a modestly hot surface to demonstrate his project. He hooked it up to a 12v battery and within a couple of minutes it was up to about 160o. He was able to successfully demonstrate his project and won 1st place in his grade group.
0 of 1 found this helpful:
good
I combine them with a PID controller for creating precise 95F skin temperature surfaces for insulation testing. They work great in this application.
It works fine and the delivery has been on time!
-------------------- Tech Support Tips/Troubleshooting/Common Issues --------------------
Stress Tests
Looking at the product video, it looks like the minimum temperature of the heating pad 5x15cm was about ~120°F in open air and around ~130°F/140°F @ 5V and 0.6A. The maximum temperature of the heating pad can probably reach just over ~240°F-246°F @ 12V (based on the results of the smaller 5x10cm heating pad) and it will start warping the plastic. Any voltage higher will result in the pad breaking and damaging the product.
The product showcase tests the temperature output of the smaller 5x10cm [ https://www.sparkfun.com/products/11288 ] at different voltages. Here are some of the results:
We can expect the 5x15cm heating pad to be around the same temperature or slightly above the the results of the smaller heating pad due to the bigger surface area for the 5x15cm heating pad.
Note: Keep in mind that the heating pad does not recover quickly when a cooler object touches the heating pad.
Battery Power
I had a customer use the 5x10cm heating pad for their project to heat a horse bit up. A 9V battery didn't work as well and it was getting hot to the touch. The heating pad was putting out less heat when the battery was overheating. He then used 4 AA batteries (for about 6V) in a battery holder https://www.sparkfun.com/products/12083 and didn't have a problem using it.
Additional Tutorials
Try looking at one of the tutorials that used the heating pad for a project => [ https://learn.sparkfun.com/tutorials/haptic-motor-driver-hook-up-guide#internal-trigger-mode-example-heated-foot-massager ]
Do you provide customized sizes for this heating pad?
Nope, the manufacturer sells these in standardized sizes.
I was looking for a heating source for my Arlo Camera's to keep them operating throughout the extreme cold winter nights here in Canada. I wrapped the heating pad around the outside of the camera and then slipped on the Arlo rubber skin to keep the heating pad in place. Plugged in the adapter into a timer which turned off and on every 30 minutes. This gives me the freedom to adjust the time depending on how cold the night temperatures might get. The camera's never shut down and no message "not operating - temperatures to cold". Products Purchased ... Heating Pad, DC Barrel Jack Adapter - Female and Wall Adapter Power 5V DC 2A (Barrel Jack)
So these act sort of like resistors, right? In that case, is the temperature proportional to the power (watts) or does it have some other strange behavior such as the voltage controlling the temperature and the current controlling the speed that it heats?
I tested two large heating pads, recently purchased and they do NOT meet published specs. Using a 5 volt supply capable of 2.4 amps output rating and used two separate thermometers (one digital with themocouple and the other glass mercury) and the maximum temperature reading I got after ten minutes was only 33 degrees Celsius. According to the temperature profile it should reach over 60 Celsius. A far cry from the published specs. The manufacturer in China probably stuck Sparkfun with some sub standard product. I used a 12 volt power supply which brought the temperature to 70 Celsius.
I once installed heating pads similar to these under motorcycle grips. They kept my hands nice and toasty when the mercury plunged. I preferred them to pricier integrated heated grips, as I could continue to use whichever grips I liked. This heating pad seems to be about the right size for that application. Attach to the bars with hairspray and add a rheostat to control the temperature. Take power from a circuit that is powered only when the ignition is on (e.g., brake lights), so you won't drain the battery if you forget to turn off the heating pads. If the bars are hollow, you could run the wires inside.
That's brilliant. I might do that with my bike.
Wow, I can't believe Sparkfun sells this product. Not cool, guys!
Also, what's the current draw on this?
If it's not cool, it's hot.
Right you are!
~0.7A@5v. See the video about these: http://www.sparkfun.com/news/920
Hey, got a couple questions that I hope some of you can answer. I’m looking to install some of these in clothing, are they washable? Can I run these through a lilypad arduino board and a 5v battery with enough heat generated to feel through fabric? If anyone can answer either one of these questions that would be great, thanks!
5v would not be a sufficient to power an arduino with the heating pad. You would need about 30V to get around 45C. It's just not feasible to power one pad with 5v
What? It clearly says that it's powered by 5V.
can i program this to turn on/off using a push button and arduino? Or is there a better method?
How easy would this be to control via, say, PID (PWM, of course)? I need this to be constant +- 0,25 degrees. I do have a precise sensor.
To clear up, I'm asking how proportional is the temperature to the voltage? Will its temp at, let's say, 50% PWM be constant?
Would running this through a washing machine cause any problems?
I am planning to use these in my gloves, would removing the plastic layers cause any damage? Would there be any danger of directly touching the internal conducting threads to skin when the plastic layers are removed? Thanks!
I'm thinking these might work as mirror heaters for my telescope to get rid of condensate. Looks like they might run a little hot though. Maybe hook two in series and run them off a 9v battery with a pot. Shouldn't be too hard to wrap a couple of these around the primary on the inside of the tube. An arduino might be a little overkill to regulate the temp though.
Since these are basically fixed resistors, and thus subject to Ohm's law, you can regulate their temperature by reducing the input voltage, or chopping the input (PWM or more simply, turn it on until it reaches your desired temperature, turn it off, repeat).
You could reduce the input voltage from your main supply (12V car battery?) with an adjustable regulator such as the LM317. This won't be hugely efficient, as the regulator will get hot itself, but it's easy to do.
Good luck on your project and let us know how it goes!
These pads draw 0.7A at 5V. I think a 9V battery would be depleted rather quickly (~1 h).
I found the WireKinetics 'Web site here:
[http://www.wirekinetics.com/en/products.php]
I looked around, but could not find a datasheet for these products; if they have one, it's apparently not available to the general public.
Is there any way of obtaining one, or at least getting a plot of current vs. expected temperature?
Thanks...
These pads will draw 0.7A at 5v for 3.5 watts and about 7.14 ohms. At these ratings with a 23C ambient temp, this pad will reach ~70C. I cant remember exactly what the equation, but the temp is proportional to the power input minus the power dissipation, which is exponential/related to the surface area of the pad and the ambient temp/heat resistance of the surrounding medium. if you can get these variables and find the equation (try something like "calculating power dissipation" on Google), you should be able to get data-points for current (and because this is restive, voltage)/ temp at at specific ambient temperatures to air.
P=oeAT^4 is a thermodynamics equation that can be applied to tell how high the radiating temperature of the surface will be for a given power.This equation can not be applied to conduction or convection however. Running tests on this to create a graph is not a bad idea and is a very good way of predicting what the temperature would be at any given power dissipation
I am thinking about using two of these to warm a solar battery bank in an insulated box. I live in Michigan and my battery bank is in a detached garage where temp can drop below freezing quite often. I have a DC charge controller and am thinking about wiring two of these pads off the 3V DC port. The controller has direct DC outputs and should recharge the less than amp draw. Any thoughts? I am also looking for a dc temp controller to automatically monitor the temp so I am not drawing power unless needed. I am not sure if this type of temp controller for dc exists. Any help is appreciated.
You can use a Microcontroller, temp sensor, and a MOSFET as the temp controller. You can use a simple Proportional control in your microcontroller code.
Could we get a measurement on the weight and resistance of this product?
8.7 Ohms and 3.5 grams average
The first thing that came to mind for me was heated seats in my car. Just peel back the fabric and tape these things down. My question is whether these could hold up to both the direct pressure and the rubbing involved. Could I get an answer to how durable these things are? Thanks.
How exactly do these work? I'm trying to figure out if I could create a temperature control using a variable resistor. Do these generate heat through resistance, or some other method?
They work through resistance, yes. So you should be able to vary temperature using a resistor, supplying a lower/higher voltage, or even PWM.
is it possible to waterproof this heater?
Can someone tell me at what temperature the pad is irreversible damaged? (like in the video?)
Thanks!
Can someone please measure the resistance of the heating pad? That way I and everyone else can calculate the current and wattage at various voltages. The 'warmup profile' is interesting but can't really be used to figure out how it'll behave in different applications. The video gives a coarse way of calculating the resistance by stating the current draw at 5v... but I'd rather just know the specs of this thing.
I measured 5.7 ohms on the larger 5 x 15 cm pads. The maximum temp I got with 5 vdc supply was 33 degrees Celsius which is way below spec (should be over 60 C after ten minutes. I used a digital and a glass mercury thermometer. If I used a 12 vdc supply I measured 70 C.
I'm wondering how well this would work as a heating element for a RepRap build platform. Are they available (anywhere) in larger sizes? Say 20x20cm?
I did order two of them to try that on my Huxley so I hope they work. But I get the feeling they might not be good enough for abs. But I am sure 80c is better than no heated bed.
My thought on these is to use as a Lipo battery warmer for my weather station on the roof in the winter time.