Snap Assortment - 30 pack (male and female)

Added to your shopping cart

These sew-on fabric snaps are the same size used on the LilyPad SimpleSnap boards. You can sew these into your project to allow for easy removal or prototyping. They are 8mm snaps, which is equivalent to a size #1/0 at your local fabric shop.

  • 15x male snaps
  • 15x female snaps

Snap Assortment - 30 pack (male and female) Product Help and Resources

LDK Experiment 5: Make Your Own Switch

October 2, 2013

Learn to create and integrate your own handmade switch into an e-textile circuit.

Wireless Glove Controller

April 24, 2019

Build a wireless glove controller with Arduinos to trigger an LED using XBees!

Wireless Gesture Controlled Robot

April 25, 2019

Control the RedBot wirelessly based on the movement of your hand using an accelerometer, Arduino, and XBees!

LilyPad Buzzer Hookup Guide

November 19, 2015

How to hook up the LilyPad Buzzer and make sound with code.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • lf07cj / about 12 years ago * / 2

    Are these the same snaps used on the LilyPad SimpleSnap? Can they be soldered?

  • Member #470975 / about 10 years ago / 1

    Any idea how much current can be passed through these?

  • Member #509438 / about 10 years ago / 1

    do they light up?

    • Kamiquasi / about 10 years ago / 2

      Nope - they're just the metal snaps. You would typically use conductive thread to connect them to other things, such as LEDs which could then light up based on, for example, whether or not a male/female snap pair is snapped together.

  • Member #49114 / about 12 years ago / 1

    Could we have these with wires (solidly) attached on both ends so that they could be used as switches?

Customer Reviews

No reviews yet.